TM5 System Digital Output Electronic Modules

 

What Is in This Part?

This part contains the following chapters:

oTM5SDO2T Electronic Module 2DO 24 Vdc Tr 0.5 A 3 Wires

oTM5SDO4T Electronic Module 4DO 24 Vdc Tr 0.5 A 3 Wires

oTM5SDO4TA Electronic Module 4DO 24 Vdc Tr 2 A 3 Wires

oTM5SDO6T Electronic Module 6DO 24 Vdc Tr 0.5 A 2 Wires

oTM5SDO8TA Electronic Module 8DO 24 Vdc Tr 2 A 1 Wire

oTM5SDO12T Electronic Module 12DO 24 Vdc Tr 0.5 A 1 Wire

oTM5SDO16T Electronic Module 16DO 24 Vdc Tr 0.5 A 1 Wire

oTM5SDO2R Electronic Module 2DO 30 Vdc/230 Vac 50/60  Hz 5A Relay C/O

oTM5SDO4R Electronic Module 4DO 30 Vdc/230 Vac 50/60 Hz 5 A Relay N/O

oTM5SDO2S Electronic Module 2DO 240 Vac 50/60 Hz Triac 1 A 3 Wires