The table below describes the main characteristics of the TM5SDO6T electronic module:
Main Characteristics |
|
---|---|
Number of output channels |
6 |
Output type |
Transistor |
Signal type |
Source |
Rated input voltage |
24 Vdc |
Output current |
0.5 A max. |
The following illustration shows the TM5SDO6T:
The table below shows the model numbers for the terminal blocks and the bus bases associated with the TM5SD06T:
Number |
Model Number |
Description |
Color |
---|---|---|---|
1 |
TM5ACBM11 or TM5ACBM15 |
Bus base
Bus base with address setting |
White
White |
2 |
TM5SDO6T |
Electronic module |
White |
3 |
TM5ACTB06 or TM5ACTB12 |
Terminal block, 6 pins
Terminal block, 12 pins |
White
White |
NOTE: For more information, refer to TM5 bus bases and terminal blocks.
The following illustration shows LEDs for TM5SDO6T:
The table below shows the TM5SDO6T status LEDs:
LEDs |
Color |
Status |
Description |
---|---|---|---|
r |
Green |
Off |
No power supply |
Single Flash |
Reset state |
||
Flashing |
Preoperational state |
||
On |
Normal operation |
||
e |
Red |
Off |
OK or no power supply |
Single flash |
Error detected on output channels(1) |
||
e+r |
Steady Red / Single Green flash |
Invalid firmware |
|
0 - 5 |
Yellow |
Off |
Corresponding output deactivated |
On |
Corresponding output activated |
||
NOTE: (1) The e LED flashes when detecting one of the following errors on output channels: oShort-circuit oOverload oNo 24 Vdc Power Segment supply and an output is at logic 1 |