Controller Common Characteristics
The common characteristics for all the Modicon M258 Logic Controllers are described below.
Use the EcoStruxure Machine Expert software to program the controller.
|
UNINTENDED EQUIPMENT OPERATION |
oOnly use software approved by Schneider Electric for use with this equipment. oUpdate your application program every time you change the physical hardware configuration. |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
EcoStruxure Machine Expert is a professional, efficient and open OEM software solution that helps you develop, configure and commission the entire machine in a single environment (including logic, motor control, HMI and related network automation functions).
All information about EcoStruxure Machine Expert is included in the global EcoStruxure Machine Expert software help system.
The following table describes the different kinds of memory:
Memory type |
Size |
Used |
---|---|---|
RAM |
64 Mbytes |
To execute the application. |
Flash |
128 Mbytes |
To save program and data in case of a power outage. |
Embedded Communication features
The four kinds of ports on the controller front panel are:
oEthernet port
oCAN ports
oUSB ports
oSerial Line Port
For more details, refer to the chapter Integrated Communication Ports.
The communication electronic module range includes:
oRS232 connection electronic modules
oRS485 connection electronic modules (for Serial Line and Profibus DP)
Controller Power Distribution Module (CPDM)
The controller power distribution module is divided into 3 power circuits:
o24 Vdc Embedded expert modules power
o24 Vdc Main power (for controller, fieldbus and TM5 power bus)
o24 Vdc I/O power segment
There is no configuration necessary for this module.
The controller base provides:
o2 Embedded Expert I/O modules (DM72F0 and DM72F1) each with:
o5 fast inputs
o2 regular inputs
o2 fast outputs
The Embedded Regular I/O may include, depending on the controller range:
odigital input electronic modules
odigital output electronic modules
oanalog input electronic modules
orelay output electronic modules
Every digital and analog electronic module channel has a status LED.
You can expand the number of I/Os for your controller by adding expansion I/O slices. The following table lists the different types of electronic modules available to create expansion I/O slices:
Reference |
Description |
---|---|
TM5C•• |
|
TM5SD•• |
|
TM5SA•• |
|
TM5SPS•• |
|
TM5SE•• |
|
TM5SBE•• |
|
TM5SPD•• |
|
TM5SD000 |