The digital DI12DE module is equipped with 12 sink inputs.
|
|
|
FIRE HAZARD |
|
oUse only the correct wire sizes for the maximum current capacity of the I/O channels and power supplies. oFor relay output (2 A) wiring, use conductors of at least 0.5 mm2 (AWG 20) with a temperature rating of at least 80 °C (176 °F). oFor common conductors of relay output wiring (7 A), or relay output wiring greater than 2 A, use conductors of at least 1.0 mm2 (AWG 16) with a temperature rating of at least 80 °C (176 °F). |
|
Failure to follow these instructions will result in death or serious injury. |
|
|
|
UNINTENDED EQUIPMENT OPERATION |
|
Do not exceed any of the rated values specified in the environmental and electrical characteristics tables. |
|
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
The table below shows the characteristics of the DI12DE electronic module:
|
Characteristic |
Value |
|
|---|---|---|
|
Number of input channels |
12 |
|
|
Wiring type |
1 wire |
|
|
Input type |
Type 1 |
|
|
Signal type |
Sink |
|
|
Rated input voltage |
24 Vdc |
|
|
Input voltage range |
20.4...28.8 Vdc |
|
|
De-rating |
55...60 °C (131...140 °F) |
11 channels |
|
Rated input current at 24 Vdc |
3.75 mA |
|
|
Input impedance |
6.4 kΩ |
|
|
OFF state |
5 Vdc max. |
|
|
ON state |
15 Vdc min. |
|
|
Hardware |
≤100 µs |
|
|
Software |
Default 1 ms, can be configured between 0 and 25 ms in 0.2 ms intervals. |
|
|
Isolation |
Between input and internal bus |
See note 1 |
|
Between channels |
Not isolated |
|
|
24 Vdc I/O segment current draw |
73 mA (all inputs On) |
|
1 The isolation of the electronic module is 500 Vac RMS between the electronics powered by TM5 power bus and the part powered by 24 Vdc I/O power segment connected to the module. In practice, the TM5 electronic module is installed in the bus base, and there is a bridge between TM5 power bus and 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.
The following illustration describes the wiring diagram of the DI12DE:
1 Internal electronics
2 24 Vdc I/O power segment integrated into the bus bases
3 24 Vdc I/O power segment by external connection
4 2-wire sensor
|
|
|
POTENTIAL EXPLOSION OR FIRE |
|
Connect the returns from the devices to the same power source as the 24 Vdc I/O power segment serving the module. |
|
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
|
|
|
UNINTENDED EQUIPMENT OPERATION |
|
Do not connect wires to unused terminals and/or terminals indicated as “No Connection (N.C.)”. |
|
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
The following illustration shows the LEDs for DI12DE:
The table below shows the DI12DE status LEDs:
|
LEDs |
Color |
Status |
Description |
|---|---|---|---|
|
r |
Green |
Off |
No power supply |
|
Single Flash |
Reset mode |
||
|
Flashing |
Preoperational mode |
||
|
On |
Normal operation |
||
|
e |
Red |
Off |
OK or no power supply |
|
e+r |
Steady red / single green flash |
Invalid firmware |
|
|
0-11 |
Green |
Off |
Corresponding input deactivated |
|
On |
Corresponding input activated |
||