The relay DO6RE electronic module is equipped with 6 relay outputs.
|
FIRE HAZARD |
oUse only the correct wire sizes for the maximum current capacity of the I/O channels and power supplies. oFor relay output (2 A) wiring, use conductors of at least 0.5 mm2 (AWG 20) with a temperature rating of at least 80 °C (176 °F). oFor common conductors of relay output wiring (7 A), or relay output wiring greater than 2 A, use conductors of at least 1.0 mm2 (AWG 16) with a temperature rating of at least 80 °C (176 °F). |
Failure to follow these instructions will result in death or serious injury. |
|
UNINTENDED EQUIPMENT OPERATION |
Do not exceed any of the rated values specified in the environmental and electrical characteristics tables. |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
The curves below provide the expected life of the relay contacts for the DO6RE electronic module.
1 Switching procedures (x104)
2 Switching current in A
The table below describes the characteristics of DO6RE electronic module:
Characteristic |
Value |
||
---|---|---|---|
Output channels |
6 |
||
Wiring type |
6 contacts |
||
Contact type |
NO (Normally Open) |
||
Output current |
24 Vdc / 2 A (Resistive load) 240 Vac / 2 A (cos Φ = 1) |
||
Switching frequency |
3600 cycles by hour max. |
||
Relay dielectric maximum voltage |
2000 V rms, 50/60 Hz for 1 mn |
||
Maximum switching load |
264 Vac / 125 Vdc |
||
Minimum switching load |
5 Vdc at 1 mA |
||
Maximum power of filament lamp |
1.2 W |
||
Turn on time |
12 ms max. |
||
Turn off time |
10 ms max. |
||
Protective circuit² |
Internal |
None |
|
External DC AC |
Flyback diode, RC combination or Varistor RC combination or Varistor |
||
Automatic rearming after short-circuit or overload |
Yes, 10 ms min. depending on internal temperature |
||
Switching capacity |
Minimum |
10 mA at 5 Vdc |
|
Maximum |
150 W / 1250 VA |
||
Protection against reverse polarity |
Yes |
||
Isolation |
Between channels and bus |
See note 1 |
|
Between outputs |
Not isolated |
||
Mechanical durability |
Typically 2x107 cycles or more |
||
24 Vdc I/O segment current draw |
0 mA |
1 Refer to Protecting Outputs from Inductive Load Damage for additional important information on this topic.
2 The isolation of the electronic module is 500 Vac RMS between the electronics powered by TM5 power bus and the part powered by 24 Vdc I/O power segment connected to the module. In practice, the TM5 electronic module is installed in the bus base, and there is a bridge between TM5 power bus and 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.
The following illustration describes the wiring diagram of the DO6RE:
1 Internal electronics
2 24 Vdc I/O power segment integrated into the bus bases
3 External isolated power supply 24 Vdc
4 External fuse type T slow-blow 2 A 250 Vac
5 Inductive load protection
6 2-wire load
7 External power supply 100...240 Vac
NOTE: The assigned fuse values have been specified for the maximum current characteristics of the controller or expansion I/O and associated commons. You may have other considerations that are applicable based on the unique types of input and output devices you connect, or conformance to local, national or applicable certification regulations and standards, and you should size your fuses accordingly.
NOTE: Connect the 0 Vdc power circuits together and to the functional ground (FE) of your system to meet the EMC requirements.
|
HAZARD OF ELECTRIC SHOCK, EXPLOSION, OVERHEATING AND FIRE |
oDo not connect the modules directly to line voltage. oUse only isolating PELV systems according to IEC 61140 to supply power to the modules. oConnect the 0 Vdc of the external power supplies to FE (Functional Earth/ground). |
Failure to follow these instructions will result in death or serious injury. |
|
UNINTENDED EQUIPMENT OPERATION |
Do not connect wires to unused terminals and/or terminals indicated as “No Connection (N.C.)”. |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
NOTE: Refer to Protecting Outputs from Inductive Load Damage for additional important information on this topic.
The following illustration shows the LEDs for DO6RE:
The table below shows the DO6RE status LEDs:
LEDs |
Color |
Status |
Description |
---|---|---|---|
r |
Green |
Off |
No power supply |
Single Flash |
Reset mode |
||
Flashing |
Preoperational mode |
||
On |
Normal operation |
||
e |
Red |
Off |
OK or no power supply |
On |
Detected error or reset state |
||
e+r |
Steady red / single green flash |
Invalid firmware |
|
0-5 |
Green |
Off |
Corresponding output deactivated |
On |
Corresponding output activated |