Characteristics of the Controller Power Distribution Module

 

The Controller Power Distribution Module (CPDM) has three 24 Vdc power connections:

oMain power (Ctrl)

oExpert I/O power (Exp.)

o24 Vdc I/O Power Segment power (I/O)

 

The state of these three power connections is indicated by a set of LEDs on the CPDM:

G-SE-0002283.1.gif

 

 

The following table describes the CPDM LED display:

LEDs

Color

Status

Description

Exp (Expert I/O power)

Green

On

24 Vdc applied

Ctrl (Main power)

Green

On

24 Vdc applied

I/O (24 Vdc I/O Power Segment power)

Green

On

24 Vdc applied

The Main power serves the TM5 power bus, the Serial Line port, the USB port, any PCI modules that may be installed, and power for the controller electronics.

The Expert I/O power serves the Expert I/O module inputs and outputs, the power for the embedded Encoder port, and power for the Expert I/O module electronics.

The 24 Vdc I/O power segment power serves the Regular I/O modules inputs and outputs, as well as providing power to the first segment of the 24 Vdc I/O Power segment for any optional I/O slices of the local configuration.

CPDM Power Consumption Overview

The following table shows the power characteristics of the TM258LF66DT4L:

Rated voltage CPDM

24 Vdc

Voltage range CPDM

20.4...28.8 Vdc

Main power

Minimum current (no external loads)

0.3 A

Maximum current including the following loads:

1.2 A

 

Current for TM5 bus power when adding expansion modules

0...0.1 A

Current for serial line when connected devices consume power

0...0.05 A

Current for USB Host when connected devices consume power

0...0.1 A

Current for optional PCI modules when connected devices consume power

Refer to your specific PCI module

Inrush current

Time < 70 µs

100 A max.

70...2000 µs

3 A max.

Internal protection

No

see note 1

Embedded Expert modules power

Minimum current (no external loads)

0.04 A

Maximum current including the following loads:

0.9 A

 

Current for Expert Inputs

0...0.1 A

Current for Expert Outputs

0...0.8 A

Inrush current

Time < 150 µs

50 A max.

Internal protection

No

see note 1

24 Vdc I/O power segment

Maximum current (depending on the modules on the segment)

10 A max.

Inrush current (depending on the modules on the segment)

Time < 500 µs

25 A max.

Internal protection

No

see note 1

1 Add external fuse as specified in the wiring diagrams.

Refer to the chapter Example 1: Current Consumed by a Local Configuration for further details on power consumption.