TM5 Environmental Characteristics
TM5 components are designed as Zone B, Class A industrial equipment according to IEC/CISPR Publication 11. If they are used in environments other than those described in the standard, or in environments that do not meet the specifications in this manual, your ability to meet electromagnetic compatibility requirements in the presence of conducted and/or radiated interference may be reduced.
The TM5 components meet European Community (CE) requirements for open equipment as defined by EN61131-2. You must install them in an enclosure designed for the specific environmental conditions and to minimize the possibility of unintended contact with hazardous voltages. The enclosure should be constructed of metal to improve the electromagnetic immunity of your TM5 System. The enclosure should, and in the case of UL compliance, must, have a keyed locking mechanism to minimize unauthorized access.
This equipment meets UL and CSA standards and carry both certification marks. In addition, it is certified as CE compliant. This equipment is intended for use in a Pollution Degree 2 industrial environment.
The table below provides the general environmental characteristics:
Characteristic |
Specification |
|
---|---|---|
Standard |
IEC61131-2 |
|
Agency Standards |
UL 508 CSA 22.2 No. 142-M1987 CSA 22.2 No. 213-M1987 |
|
Ambient operating temperature |
Horizontal installation |
0...55 °C (32...131 °F)(1) |
Vertical installation |
0...50 °C (32...122 °F) |
|
Storage temperature |
-25...70 °C (-13...158 °F) |
|
Relative humidity |
5...95% (non-condensing) |
|
Degree of pollution |
IEC60664 |
2 |
Degree of protection |
IEC61131-2 |
|
Corrosion immunity |
No |
|
Operating altitude |
0...2,000 m (0...6,560 ft.) |
|
Storage altitude |
0...3,000 m (0...9,842 ft.) |
|
Vibration resistance |
Mounted on a DIN rail |
3.5 mm (0.138 in.) fixed amplitude from 5...8.4 Hz 9.8 m/s2 (1 gn) fixed acceleration from 8.4...150 Hz |
Mechanical shock resistance |
147 m/s2 (15 gn) for a duration of 11 ms |
|
Connection type |
Removable spring terminal block |
|
Connector insertion/removal cycles |
50 |
|
Controller RTC Battery Type |
Renata Type CR2477 (replaceable) |
|
(1) Some devices have temperature operating restrictions that require de-rating between 55 °C and 60 °C (131 °F and 140 °F), and may be subject to other possible restrictions. See the specific characteristics for your electronic module. |
NOTE: Replacement of the battery in the controllers other than with the type specified in this documentation may present a risk of fire or explosion.
For more details on the procedures for replacing lithium batteries, refer to the RTC chapter.
|
IMPROPER BATTERY CAN PROVOKE FIRE OR EXPLOSION |
Replace battery only with identical type: Renata Type CR2477M. |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
Electromagnetic Susceptibility
The table below provides the TM5 System electromagnetic susceptibility specifications:
Characteristic |
Specification |
Range |
---|---|---|
Electrostatic discharge |
IEC/EN 61000-4-2 |
8 kV (air discharge) 4 kV (contact discharge) |
Electromagnetic fields |
IEC/EN 61000-4-3 |
10 V/m (80 MHz...2 GHz) 10 V/m (80 MHz...2.7 GHz)(1) |
Fast transients burst |
IEC/EN 61000-4-4 |
Power lines: 2 kV I/O: 1 kV Shielded cable: 1 kV Repetition rate: 5(1) and 100 KHz |
Surge immunity 24 Vdc circuit |
IEC/EN 61000-4-5 |
1 kV in common mode 0.5 kV in differential mode |
Surge immunity 230 Vac circuit |
2 kV in common mode 1 kV in differential mode |
|
Induced electromagnetic field |
IEC/EN 61000-4-6 |
10 Veff (0.15...80 MHz) |
Conducted emission |
EN 55011 (IEC/CISPR11) |
150...500 kHz, quasi peak 79 dBµV |
500 kHz...30 MHz, quasi peak 73 dBµV |
||
Radiated emission |
EN 55011 (IEC/CISPR11) |
30...230 MHz, 10 m@40 dBµV/m |
230 MHz...1 GHz, 10 m@47 dBµV/m |
||
(1) Applies for TM5SE1IC20005 and TM5SE1MISC20005. |