|
Type |
EF |
|
Devices supporting the parameter |
SinCos Encoder Input, Incremental Encoder Input |
|
Traceable |
Yes |
Displays the filter value in ms.
The input value is rounded down internally to the next power of two. The maximum value depends on the parameter CycleTime.
CycleTime 1 ms -> maximum value 128
CycleTime 2 ms -> maximum value 256
CycleTime 4 ms -> maximum value 512
Example
Filter = 40 ms, CylceTime = 2 ms
-> internal time constant of the filter = 32 ms.
-> maximum value 256 was not reached.
NOTE: The filter is a low-pass filter and affects the actual velocity. If the filter is set too high, it can lead to oscillation of the system depending on the velocity path. If you change the FeedConstant, Direction, and Filter parameters when the master encoder is running, it leads to a continuous loss of position.