Module Functions - TM5STI4ATCFS Safety Module 2x2AI Thermocouple

Overview

The signal taken via the input terminals is smoothed by the hardware filter (first-order low-pass / cutoff frequency 500 Hz) and digitalized in the subsequent A/D converters.

The filter values configured in the software (refer to EcoStruxure Machine Expert - Safety - Safety Modules Parameters) are applied during digitalization in the A/D converter. The signals then pass through the three stages of digital signal processing. The safe analog input channels (data type SAFEINT) are constituted as the arithmetic mean value of the two individual signals. Also refer to channel diagnostics.

The validity of analog signals is represented by the associated status signals. These binary status signals (data type SAFEBOOL) must also be evaluated each time the analog signals are used. A binary status signal with the status FALSE indicates an invalid value in the analog signal. When this occurs, the analog signal is no longer permitted to be used for safety-related assessments.

A reset must be performed in order to leave an error state. For this, a valid signal must be received at the analog input for the duration of the I/O update time. The error can then be acknowledged by a rising edge of the signal SafeRelease0x0y.