TM5SDM8TBFS Characteristics

Introduction

This section describes the characteristics of the TM5SDM8TBFS module. See also TM5 Environmental Characteristics.

Danger_Color.gifDANGER

FIRE HAZARD

Use only the correct wire sizes for the maximum current capacity of the I/O channels and power supplies.

Failure to follow these instructions will result in death or serious injury.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not exceed any of the rated values specified in the environmental and electrical characteristics tables.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

General Characteristics

The following table lists the general characteristics of the TM5SDM8TBFS module:

General characteristics

Rated power supply voltage

24 Vdc

Status indicators

oI/O functions per channel

ooperating state

omodule status

Diagnostics

module run and detected error

indicated by status LED indicator and software status

inputs

indicated by status LED indicator and software status

outputs

indicated by status LED indicator and software status

Electrical isolation1)

channel - bus

See note.

channel - channel

no galvanic isolation

TM5 Bus 5 Vdc current draw

50 mA

24 Vdc I/O segment current draw

58.3 mA

Certifications and standards

oCE

ocULus

oKC

oEN IEC 61508:2010

oEN IEC 62061:2010

oEN ISO 13849-1:2008

oEN IEC 61511:2004

oEN 50156-1:2004

Maximum internal cycle time

1 ms

Minimum cycle time

200 µs

Minimum I/O update time

500 µs

Id code for firmware update

48549 dec

NOTE (1) The isolation of the electronic module is 500 Vac RMS between the electronics power by the TM5 bus and those powered by 24 Vdc I/O power segment connected to the module. In practice, the electronic module is installed in the bus base, and there is a bridge between the TM5 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.

Operating Conditions

The following table lists the operating conditions for the TM5SDM8TBFS module:

Operating conditions

Mounting orientation

horizontal or vertical

Operating temperature

horizontal installation

0...+55 °C (+32...131 °F), for derating refer to following table1

vertical installation

0...+42.5 °C (+32...108.5 °F), for derating refer to following table1

Relative humidity

5...95%, non-condensing

Installation at altitudes above sea level:

0 up to 2000 m (0 up to 6561 ft)

no derating for altitude

> 2000 m (>6561 ft)

reduction of ambient temperature by 0.5 °C per 100 m (0.9 °F per 328 ft)

EN 60529 Protection type

IP20

1 Derating in relation to operating temperature and mounting orientation

Horizontal installation, 0...+55 °C (+32...131 °F)

Vertical installation, 0...+42.5 °C (+32...108.5 °F)

G-SE-0047714.1.gif-high.gif

 

 

G-SE-0047713.1.gif-high.gif

 

 

IN = number of inputs to be used simultaneously

T = temperature

(*) = both outputs at nominal load

(**) = over 42.5 °C (108.5 °F) only 1 output may be used

(***) = over 37.5 °C (99.5 °F) only 1 output may be used

NOTE: If a TM5SD000 is installed on the side of the module, the horizontal installation derating is shifted to the right by the following derating bonus:

oTM5SD000 to the left: +2.5 °C (+4.5 °F)

oTM5SD000 to the right: +0 °C (+0 °F)

oTM5SD000 to the left and right: +5 °C (+9 °F)

NOTE: Using a TM5SD000 does not provide a derating bonus in vertical installation.

Storage and Transport Conditions

The following table lists the storage and transport conditions for the TM5SDM8TBFS module:

Storage and transport conditions

Temperature

-25...+70 °C (-13...+158 °F)

Relative humidity

5...95%, non-condensing

Module Supply Characteristics

The following table lists the module supply characteristics for the TM5SDM8TBFS module

Module supply characteristics

Integrated protection

reverse polarity protection

Rated voltage

24 Vdc

Voltage range

20.4...28.8 Vdc

Safety-Related Digital Inputs Characteristics

The following table lists the safety-related digital input characteristics of the TM5SDM8TBFS module:

Digital input

Number of input channels

6

Rated voltage

24 Vdc

Input filter

hardware

≤150 µs

software

default: 0 ms, configurable 0...500 ms

Input circuit

sink

Input voltage range

20.4...28.8 Vdc

Input current at 24 Vdc

typical: 2.48 mA

Input resistance

typical: 9.68 kΩ

OFF state (switching threshold low)

<5 Vdc

ON state (switching threshold high)

>15 Vdc

Isolation voltage between channel and bus1)

See note.

Error detection time

100 ms

NOTE (1) The isolation of the electronic module is 500 Vac RMS between the electronics power by the TM5 bus and those powered by 24 Vdc I/O power segment connected to the module. In practice, the electronic module is installed in the bus base, and there is a bridge between the TM5 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.

Digital Test (Pulse) Output Characteristics

The following table lists the digital test (pulse) output characteristics of the TM5SDM8TBFS module:

Digital test outputs

Design

push-pull

Switching voltage

module supply minus residual voltage

Rated output current

20 mA

Total current

120 mA

Output protection

disable individual channels for over-current or short circuit

Short circuit peak current

100 mA

Residual voltage

typical: 2 Vdc

Diagnostics status

output monitoring

Maximum cable length

50 m / 164 ft (shielded)

Safety-Related Digital FET Outputs Characteristics

The following table lists the safety-related digital FET output characteristics of the TM5SDM8TBFS module:

Digital input

Number of output channels

2

Design

FET, 2x n switching, type B, output level can be read

Rated voltage

24 Vdc

Rated output current

0.5 A

Total current

1 A

Output protection

othermal short circuit cutoff

ointegrated protection of switching inductances

Braking voltage when switching off inductive loads

typical: 40 Vdc

Diagnostics status

output monitoring

Short circuit peak current

< 12 A

Leakage current when switched off

< 500 µA

Residual voltage

≤ 300 mV at rated current

Switching voltage

module supply minus residual voltage

Test pulse length

> 200 µs

maximum capacitive load

100 nF

Isolation voltage between channel and bus1)

See note.

Error detection time

1 s

NOTE (1) The isolation of the electronic module is 500 Vac RMS between the electronics power by the TM5 bus and those powered by 24 Vdc I/O power segment connected to the module. In practice, the electronic module is installed in the bus base, and there is a bridge between the TM5 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.

Safety-Related Characteristics

The following table lists the safety-related characteristics of the TM5SDM8TBFS module:

Criteria

Characteristic value for input channels

Characteristic value in DisableOSSD = No

Characteristic value in DisableOSSD = Yes-ATTENTION

Maximum performance level according to EN ISO 13849-1:2008

PL e

PL d

Category according to EN ISO 13849-1:2008

oCAT 3 for the use of single input channels.

oCAT 4 for the use of input channel pairs (for example SI1 and SI2) or more.

CAT 4

CAT 3

Maximum safety integrity level according to IEC 62061:2010

SIL 3

SIL 2

Maximum safety integrity level according to IEC 61508:2010

SIL 3

SIL 2

Maximum safety integrity level in accordance with EN IEC 61511:2004

SIL 3

SIL 2

PFH

<1*10-10

PFD

o<1*10-5 at a proof test interval of 10 years

o<2*10-5 at a proof test interval of 20 years

PT

maximum 20 years

DC

>94% (input used with pair)

>94%

>60%

SFF

>90% (input used with pair)

>90%

>60%

MTTFd

2500 years

Life time

20 years