TM5 components are designed as Zone B, Class A industrial equipment according to IEC/CISPR Publication 11. If they are used in environments other than those described in the standard, or in environments that do not meet the specifications in this manual, your ability to meet electromagnetic compatibility requirements in the presence of conducted and/or radiated interference may be reduced.
The TM5 components meet European Community (CE) requirements for open equipment as defined by EN61131-2. You must install them in an enclosure designed for the specific environmental conditions and to minimize the possibility of unintended contact with hazardous voltages. Your enclosure should be constructed of metal to improve the electromagnetic immunity of your TM5 System. Your enclosure should have a keyed locking mechanism to minimize unauthorized access.
This equipment meets UL, CSA, GOST-R and c-Tick certifications and CE requirements as indicated in the table below. This equipment is intended for use in a Pollution Degree 2 industrial environment.
The table below provides the general environmental characteristics:
Characteristic |
Specification |
|
---|---|---|
This product is compliant with Europe RoHS recommendations and China RoHS regulations. |
||
Standard |
IEC61131-2 ed. 3 2007 |
|
Agencies |
UL 508 oCSA 22.2 No. 142-M1987 oCSA 22.2 No. 213-M1987 |
|
Ambient operating temperature |
Horizontal installation |
0...55 °C (32...131 °F)1 |
Vertical installation |
0...50 °C (32...122 °F) |
|
Storage temperature |
-25...70°C (-13...158 °F) |
|
Relative humidity |
5...95% (non-condensing) |
|
Degree of pollution |
IEC60664 |
2 |
Degree of protection |
IEC61131-2 |
|
Corrosion immunity |
No |
|
Operating altitude |
0...2000 m (0...6.560 ft.) |
|
Storage altitude |
0...3000 m (0...9.842 ft.) |
|
Vibration resistance |
Mounted on a DIN rail |
3.5 mm (0.138 in.) fixed amplitude from 5...8.4 Hz 9.8 m/s2 (1 gn) fixed acceleration from 8.4...150 Hz |
Mechanical shock resistance |
147 m/s2 (15 gn) for a duration of 11 ms |
|
Connection type |
Removable spring terminal block |
|
Connector insertion/removal cycles |
50 |
|
Note: 1 Some devices have extended temperature operating ranges subject to derating and possibly other restrictions. See the specific characteristics for your electronic module. |
Electromagnetic Susceptibility
The table below provides the TM5 System electromagnetic susceptibility specifications:
Characteristic |
Specification |
Range |
---|---|---|
Electrostatic discharge |
IEC/EN 61000-4-2 |
8 kV (air discharge) 4 kV (contact discharge) |
Electromagnetic fields |
IEC/EN 61000-4-3 |
10 V/m (80 MHz...2 GHz) 1 V/m (2...2.7 GHz) |
Fast transients burst |
IEC/EN 61000-4-4 |
Power lines: 2 kV I/O: 1 kV Shielded cable: 1 kV Repetition rate: 5 and 100 KHz |
Surge immunity 24 Vdc circuit |
IEC/EN 61000-4-5 |
1 kV in common mode 0.5 kV in differential mode |
Surge immunity 230 Vac circuit |
2 kV in common mode 1 kV in differential mode |
|
Induced electromagnetic field |
IEC/EN 61000-4-6 |
10 Veff (0.15...80 MHz) |
Conducted emission |
EN 55011 (IEC/CISPR11) |
150...500 kHz, quasi peak 79 dBµV |
500 kHz...30 MHz, quasi peak 73 dBµV |
||
Radiated emission |
EN 55011 (IEC/CISPR11) |
30...230 MHz, 10 m@40 dBµV/m |
230 MHz...1 GHz, 10 m@47 dBµV/m |