TM5PCDPS Presentation

Main Characteristics

The table describes the main characteristics of the Profibus DP TM5PCDPS communication electronic module:

Main Characteristics

Fieldbus

Profibus DP slave

Interface type

RS485

Connector type

D-Sub 9, female

Transfer rate

12 Mbit/s max.

Ordering Information

The figure presents the TM5PCDPS:

G-SE-0015141.1.gif-high.gif

 

 

Status LEDs

This figure shows the TM5PCDPS status LEDs:

G-SE-0015143.1.gif-high.gif

 

 

The table shows the description of the TM5PCDPS status LEDs:

LEDs

Color

Status

Description

READY/RUN

Green / red

Off

The module supply is not connected.

Green

On

Communication is performed on the PCI bus.

Red

Flashing

A boot error has been detected.

On

Communication on the PCI bus has not yet been started.

STATUS DP

Green

On

The module is in RUN mode, performing cyclic communication.

Red

On

The configuration between the slave and master is different.

Cyclic Flashing

The module is in STOP mode, no communication is performed, a connection error has been detected.

Acyclic Flashing

The module is not configured.

RxD

Yellow

On

The module is receiving data via the RS485 interface.

TxD

Yellow

On

The module is transmitting data via the RS485 interface.