TM5PCRS2 Characteristics

Introduction

These are the general characteristics for the TM5PCRS2 communication electronic module. See also the Environmental Characteristics.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not exceed any of the rated values specified in the environmental and electrical characteristics tables.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

General Characteristics

The table below describes the general characteristics of the TM5PCRS2 communication electronic module:

General characteristics

Power dissipation

0.33 W max.

Weight

50 g (1.8 oz)

Characteristics

The table below describes the characteristics of the TM5PCRS2 communication electronic module:

Characteristics

Isolation

Between serial line and internal electronics

See note 1

Data formats

Please refer to Modicon TM5, PCI Modules Configuration, Programming Guide.

Handshake lines

RTS, CTS

1 The two power circuits reference the same futional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 or 60 Vdc.