Configure the Profibus DP Slave PCI Expansion Module

Profibus DP Slave PCI Expansion Module Configuration

To open the configuration window of a Profibus DP slave PCI expansion module:

Step

Action

1

Select the TM5PCDPS (Profibus DP Slave PCI) expansion module in the Hardware Catalog, drag it to the Devices tree, and drop it on one of the highlighted nodes.

For more information on adding a device to your project, refer to:

• Using the Drag-and-drop Method

• Using the Contextual Menu or Plus Button

2

Double-click TM5PCDPS node in the Devices tree.

Result: The configuration window for Profibus DP Slave is displayed.

 

The following parameters are provided in the Profibus Configuration tab:

Parameter

Value

Default Value

Description

BusAddr

1...126

2

Profibus DP slave address.

The address 126 is reserved.

BaudRate (KBaud)

9.6

19.2

45.45

93.75

187.5

500

1500

3000

6000

12000

Auto

Auto

Profibus transmission rate

DPV1Enable

TRUE

FALSE

TRUE

TRUE = Profibus DPV1 functions for acyclic communication enable

SyncSupported

TRUE

FALSE

TRUE

TRUE = sync mode, that supports the sync command, enable

FreezeSupported

TRUE

FALSE

TRUE

TRUE = freeze mode, that supports the freeze command, enable

NoAddrChangeSupported

TRUE

FALSE

TRUE

TRUE = blocks a Profibus master from changing the address