ASCII Manager

Introduction

The ASCII Manager is used to transmit and/or receive data with a simple device.

Adding the Manager

To add an ASCII Manager to your controller, select the ASCII_Manager in the Hardware Catalog, drag it to the Devices tree, and drop it on one of the highlighted nodes.

For more information on adding a device to your project, refer to:

• Using the Drag-and-drop Method

• Using the Contextual Menu or Plus Button

ASCII Manager Configuration

To configure the ASCII Manager of your controller, proceed as follows:

Step

Action

1

In the Devices tree, double-click ASCII_Manager.

Result: The ASCII_Manager configuration window is displayed.

G-SE-0001993.1.gif-high.gif

 

 

Set the parameters as described in the following table:

Parameter

Description

Start Character

If 0, no start character is used in the frame.

In Receiving Mode the corresponding character in ASCII is used to detect the beginning of a frame.

In Sending Mode, this character is added at the beginning of the frame.

First End Character

If 0, no first end character is used in the frame.

In Receiving Mode the corresponding character in ASCII is used to detect the end of a frame.

In Sending Mode, this character is added at the end of the frame.

Second End Character

If 0, no second end character is used in the frame.

In Receiving Mode the corresponding character in ASCII is used to detect the end of a frame.

In Sending Mode, this character is added at the end of the frame.

Frame Length Received

If 0, this parameter is not used. This parameter allows the system to conclude an end of frame at reception, when the controller receives the specified number of characters.

Note: This parameter cannot be used simultaneously with Frame Received Timeout (ms).

Frame Received Timeout (ms)

If 0, this parameter is not used. This parameter allows the system to conclude the end of frame at reception after a silence of the specified number of ms.

Note: This parameter cannot be used simultaneously with Frame Length Received.

Serial Line Settings

Parameters specified in the Serial Line configuration window.

NOTE: In the case of using First End Character and Second End Character simultanously, these 2 conditions are considered as one frame termination condition. The frame termination condition becomes TRUE when the 2 characters are recognized.

In the case of using several frame termination conditions, the first condition to be TRUE will terminate the exchange.

Adding a Modem

To add a Modem to the ASCII Manager, refer to Adding a Modem to a Manager.