The TM5C24D12R compact I/O module is a set of 5 TM5 24 Vdc input and output electronic modules assembled together.
This set includes:
o2 digital input electronic modules
o2 relay electronic modules
o1 dummy module.
For further information, refer to the TM5C24D12R General Description.
To configure the TM5C24D12R compact I/O module, select the User-Defined Parameters tab.
This table describes the General parameters of the TM5C24D12R compact I/O module:
Parameter |
Value |
Default Value |
Description |
---|---|---|---|
Module address |
0...250 |
0 |
The address is automatically set when adding the compact I/O modules. The address value depends on the order of adding the module in the Devices tree. The compact I/O module does not support the possibility to change the address. |
Set each of the I/O electronic modules individually using the SL.xx - SDEM (SDEM = Short Description of the Electronic Module, like 12In, 6Out, 4AI ±10 V / 0-20 mA / 4-20 mA etc.) folders available.
NOTE:
oSL stands for the position of the electronic module within the compact I/O module.
oxx is the index number of the electronic module position (from 1 to 3, 5).
This table provides the I/O electronic module type associated with the positions from 1 to 3, 5 on the TM5C24D12R compact I/O module:
I/O Electronic Module Position |
Type |
Refer To |
---|---|---|
SL1 |
12 digital inputs |
Configuration of the digital input 12In electronic modules |
SL2 |
12 digital inputs |
|
SL3 |
6 relay outputs |
Configuration of the digital output relay 6Rel electronic modules |
SL5 |
6 relay outputs |
NOTE: SL4 does not appear in the User-Defined Parameters tab as this is the dummy module that cannot be configured.
For further generic descriptions, refer to User-Defined Parameters Tab Description.
Variables can be defined and named in the TM5 Module I/O Mapping tab. Additional information such as topological addressing is also provided in this tab.
Refer to the following paragraphs:
oOutput Mapping, for the output parameters configuration details.
oStatus Mapping for the status bits configuration details
oInput Mapping, for the input parameters configuration details.
For further generic descriptions, refer to User-Defined Parameters Tab Description.
This table describes the TM5C24D12R output mapping configuration:
Channel |
Description |
||
---|---|---|---|
SL3_DigitalOutputs |
BYTE |
Command word of all outputs of the integrated electronic module located at SL3 |
|
|
DigitalOutput00 |
BOOL |
Command bit of output 0 |
... |
... |
||
DigitalOutput05 |
Command bit of output 5 |
||
SL5_DigitalOutputs |
BYTE |
Command word of all outputs of the integrated electronic module located at SL5 |
|
|
DigitalOuput00 |
BOOL |
Command bit of output 0 |
... |
... |
||
DigitalOutput05 |
Command bit of output 5 |
This table describes the TM5C24D12R status bit mapping configuration:
Channel |
Type |
Description |
---|---|---|
ModuleOK |
BYTE |
State of the compact I/O and electronic modules |
DcOk |
BOOL |
Voltage range: o0: Invalid o1: Valid |
reserved |
BOOL |
Reserved. |
NetworkOk |
BOOL |
TM5 bus: o0: Bus error o1: OK |
I/O Data valid |
BOOL |
Data validity: o0: Valid o1: Invalid |
reserved |
BOOL |
Reserved |
reserved |
BOOL |
Reserved |
reserved |
BOOL |
Reserved |
reserved |
BOOL |
Reserved |
This table describes the TM5C24D12R input mapping configuration:
Channel |
Type |
Description |
|
---|---|---|---|
SL1_DigitalInputs |
BYTE |
State of all inputs (bits 12-15 = 0, not used) of the integrated electronic module located at SL1 |
|
|
DigitalInput00 |
BOOL |
State of input 0 |
... |
... |
||
DigitalInput11 |
State of input 11 |
||
SL2_DigitalInputs |
BYTE |
State of all inputs (bits 12-15 = 0, not used) of the integrated electronic module located at SL2 |
|
|
DigitalInput00 |
BOOL |
State of input 0 |
... |
... |
||
DigitalInput11 |
State of input 11 |
This table describes the TM5C24D12R user-defined parameters configuration:
Name |
Value |
Default Value |
Description |
---|---|---|---|
SL1_InputFilter |
0...127 |
10 |
Specifies the filter time of all digital inputs in the range 0...127 |
SL2_InputFilter |
0...127 |
10 |
Specifies the filter time of all digital inputs in the range 0...127 |