The TM5CAI8O8CL compact I/O module is a set of 4 TM5 24 Vdc input and output electronic modules assembled together.
This set includes:
o2 analog input electronic modules
o1 dummy module
o2 analog output electronic modules
For further information, refer to the TM5CAI8O8CL General Description.
To configure the TM5CAI8O8CL compact I/O module, select the User-Defined Parameters tab.
This table describes the General parameters of the TM5CAI8O8CL compact I/O module:
Parameter |
Value |
Default Value |
Description |
---|---|---|---|
Module address |
0...250 |
0 |
The address is automatically set when adding the compact I/O modules. The address value depends on the order of adding the module in the Devices tree. The compact I/O modules does not support the possibility to change the address. |
Set each of the I/O electronic modules individually using the SL.xx - SDEM (SDEM = Short Description of the Electronic Module, like 12In, 6Out, 4AI ±10 V / 0-20 mA / 4-20 mA etc.) folders available.
NOTE:
oSL stands for the position of the electronic module on the compact I/O electronic module.
oxx is the index number of the electronic module position (1, 2, 4, 5).
This table provides the I/O electronic module type associated with the positions 1, 2, 4, 5 on the TM5CAI8O8CL compact I/O module:
I/O Electronic Module Position |
Type |
Refer To |
---|---|---|
SL1 |
4 analog inputs |
Configuration of the analog input 4AI 0-20 mA / 4-20 mA electronic modules |
SL2 |
4 analog inputs |
|
SL4 |
4 analog outputs |
Configuration of the analog output 4AO 0-20 mA electronic module |
SL5 |
4 analog outputs |
NOTE: SL3 does not appear in the User-Defined Parameters tab as this is the dummy module that cannot be configured.
For further generic descriptions, refer to User-Defined Parameters Tab Description.
Variables can be defined and named in the TM5 Module I/O Mapping tab. Additional information such as topological addressing is also provided in this tab.
Refer to the following paragraphs:
oOutput Mapping, for the output parameters configuration details.
oStatus Mapping for the status bits configuration details
oInput Mapping, for the input parameters configuration details.
For further generic descriptions, refer to User-Defined Parameters Tab Description.
This table describes the TM5CAI8O8CL output mapping configuration:
Channel |
Type |
Description |
|
---|---|---|---|
SL4 Analogue Output 00 ... SL4 Analogue Output 03 |
INT |
Command word of the output 0...3. |
|
SL5 Analogue Output 00 ... SL5 Analogue Output 03 |
INT |
Command word of the output 0...3. |
This table describes the TM5CAI8O8CL status bit mapping configuration:
Channel |
Type |
Description |
---|---|---|
ModuleOK |
BYTE |
State of the compact I/O and electronic modules |
DcOk |
BOOL |
Voltage range: o0: Invalid o1: Valid |
reserved |
BOOL |
Reserved. |
NetworkOk |
BOOL |
TM5 bus: o0: Bus error o1: OK |
I/O Data valid |
BOOL |
Data validity: o0: Valid o1: Invalid |
reserved |
BOOL |
Reserved |
reserved |
BOOL |
Reserved |
reserved |
BOOL |
Reserved |
reserved |
BOOL |
Reserved |
Status Analogue Input SL1 |
BYTE |
Temperature status |
|
|
Bit0 SL1 Analogue Input 00 ... Bit7 SL1 Analogue Input 03 |
BOOL |
Temperature bits: o00: No error detected o01: Below lower limit value o10: Above upper limit value o11: Wire break |
Status Analogue Input SL2 |
BYTE |
Temperature status |
|
|
Bit0 SL2 Analogue Input 00 ... Bit7 SL2 Analogue Input 03 |
BOOL |
Temperature bits: o00: No error detected o01: Below lower limit value o10: Above upper limit value o11: Wire break |
This table describes the TM5CAI8O8CL input mapping configuration:
Channel |
Type |
Description |
|
---|---|---|---|
SL4 Analogue Input 00 ... SL4 Analogue Input 03 |
INT |
Current value of input 0...3 |
|
SL5 Analogue Input 00 ... SL5 Analogue Input 03 |
INT |
Current value of input 0...3 |
This table describes the TM5CAI8O8CL user-defined parameters configuration:
Name |
Value |
Default Value |
Description |
---|---|---|---|
SL1_ChannelType01 ... SL1_ChannelType04 |
0 to 20 mA 4 to 20 mA |
0 to 20 mA |
Specifies the channel type. |
SL2_ChannelType01 ... SL2_ChannelType04 |
0 to 20 mA 4 to 20 mA |
0 to 20 mA |
Specifies the channel type. |
SL4_ChannelType01 ... SL4_ChannelType04 |
0 to 20 mA |
- |
Specifies the channel type. |
SL5_ChannelType01 ... SL5_ChannelType04 |
0 to 20 mA |
- |
Specifies the channel type. |