TM5SDI2A, TM5SDI4A and TM5SDI6U
The TM5SDI2A, TM5SDI4A and TM5SDI6U expansion electronic modules are 100-240 Vac Input electronic modules with 2, 4 and 6 inputs respectively.
For further information, refer to the Hardware Guide:
Reference |
Refer to |
---|---|
TM5SDI2A |
|
TM5SDI4A |
|
TM5SDI6U |
Variables can be defined and named in the TM5 Module I/O Mapping tab. Additional information such as topological addressing is also provided in this tab.
Refer to the following paragraphs:
oStatus Mapping, for the status bits configuration details.
oInput Mapping, for the input parameters configuration details.
For further generic descriptions, refer to User-Defined Parameters Tab Description.
This table describes the TM5SDI2D, TM5SDI4D, and TM5SDI6D status bit mapping configuration:
Channel |
Type |
Description |
---|---|---|
ModuleOK |
BYTE |
State of the compact I/O and electronic modules |
DcOk |
BOOL |
Voltage range: o0: Invalid o1: Valid |
reserved |
BOOL |
Reserved. |
NetworkOk |
BOOL |
TM5 bus: o0: Bus error o1: OK |
I/O Data valid |
BOOL |
Data validity: o0: Valid o1: Invalid |
reserved |
BOOL |
Reserved |
reserved |
BOOL |
Reserved |
reserved |
BOOL |
Reserved |
reserved |
BOOL |
Reserved |
This table describes the TM5SDI2A, TM5SDI4A, and TM5SDI6U input mapping configuration:
Channel |
Type |
Description |
|
---|---|---|---|
DigitalInputs |
BYTE |
State of all inputs |
|
|
DigitalInput00 |
BOOL |
State of input 0 |
... |
... |
||
DigitalInput05 (1) |
State of input 5 |
||
reserved |
BOOL |
reserved |
|
PowerSupply |
BOOL |
Status bit associated to external power supply: o0: no AC external power supply or < 85 Vac o1: AC external power supply OK |
|
(1) The number of digita inputs bit is equal to the module input number. |
This table describes the TM5SDI2A, TM5SDI4A, and TM5SDI6U user-defined parameters configuration:
Name |
Value |
Default Value |
Description |
---|---|---|---|
InputFilter |
0...127 |
10 |
Specifies the filter time of all digital inputs, adjustable in steps of 100 µs. |