The TM5SDI12D expansion electronic module is a 24 Vdc Digital Inputs electronic module with 12 inputs.
For further information, refer to TM5SDI12D Electronic Module 12DI 24 Vdc Sink 1 Wire.
Variables can be defined and named in the TM5 Module I/O Mapping tab. Additional information such as topological addressing is also provided in this tab.
Refer to the following paragraphs:
oStatus Mapping, for the status bits configuration details.
oInput Mapping, for the input parameters configuration details.
For further generic descriptions, refer to User-Defined Parameters Tab Description.
This table describes the TM5SDI12D status bit mapping configuration:
Channel |
Type |
Description |
---|---|---|
ModuleOK |
BYTE |
State of the compact I/O and electronic modules |
DcOk |
BOOL |
Voltage range: o0: Invalid o1: Valid |
reserved |
BOOL |
Reserved. |
NetworkOk |
BOOL |
TM5 bus: o0: Bus error o1: OK |
I/O Data valid |
BOOL |
Data validity: o0: Valid o1: Invalid |
reserved |
BOOL |
Reserved |
reserved |
BOOL |
Reserved |
reserved |
BOOL |
Reserved |
reserved |
BOOL |
Reserved |
This table describes the TM5SDI12D input mapping configuration:
Channel |
Type |
Description |
|
---|---|---|---|
DigitalInputs |
BYTE |
State of all inputs |
|
|
DigitalInput00 |
BOOL |
State of input 0 |
... |
... |
||
DigitalInput11 |
State of input 11 |
This table describes the TM5SDI12D user-defined parameters configuration:
Name |
Value |
Default Value |
Description |
---|---|---|---|
InputFilter |
0...127 |
10 |
Specifies the filter time of all digital inputs, adjustable in steps of 100 µs. |