The TM7BAI4TLA expansion block is a 4 channel Analog Resistor Temperature input block with input sensor type PT and KTY or resistor.
For further information, refer to TM7BAI4TLA Block 4AI PT100/PT1000.
Variables can be defined and named in the TM7 Module I/O Mapping tab. Additional information such as topological addressing is also provided in this tab.
This table describes the I/O Mapping configuration:
Variable |
Channel |
Type |
Description |
---|---|---|---|
– |
ModuleOK |
BYTE |
State of the compact I/O and electronic modules |
DiagIn |
BYTE |
Status bit associated to each input: o0: OK o1: Error detected |
|
Inputs |
RTD input 1 |
INT |
Current value of the input 0 |
RTD input 2 |
Current value of the input 1 |
||
RTD input 3 |
Current value of the input 2 |
||
RTD input 4 |
Current value of the input 3 |
For further generic descriptions, refer to I/O Mapping Tab Description.
Different resistance or temperature measurements result in different value ranges and data types.
Sensor Type and Channel Deactivation
The block is designed for temperature and resistance measurement. The sensor type must be specified because of the different adjustment values for temperature and resistance. To save time, individual channels can be switched off.
This table shows the sensor types:
Sensor Types |
Digital Value |
Temperature °C (°F) |
Resolution °C (°F) |
---|---|---|---|
Sensor type PT100 |
-2000...8500 |
-200...850 (-328...1562) |
0.1 (0.18) |
Sensor type PT1000 |
-2000...8500 |
-200...850 (-328...1562) |
0.1 (0.18) |
Sensor type KTY10-6 |
500...1450 |
-50...145 (48...293) |
0.1 (0.18) |
Sensor type KTY84-130 |
400...3000 |
-40...300 (40...572) |
0.1 (0.18) |
Resistance measurement 0.1...4500 Ohm |
1...45000 |
– |
0.1 Ohm |
Resistance measurement 0.05...2250 Ohm |
1...45000 |
– |
0.05 Ohm |
The table describes the user-defined parameters of the module:
Parameter |
Value |
Default Value |
Description |
---|---|---|---|
Filter |
50Hz 60Hz 250Hz 500Hz |
50 Hz |
Analog input filter value. |
SensorType01 ... SensorType04 |
KTY10 KTY84 PT100 PT1000 0.1 Ohm to 4500 Ohm 0.05 Ohm to 2250 Ohm off |
KTY10 |
Set the sensor type. Off: the TemperatureXX channel is removed from the I/O Mapping tab. |