TM7BDM8B, TM7BDM16A and TM7BDM16B

Introduction

The TM7BDM8B, TM7BDM16A and TM7BDM16B expansion blocks are 24 Vdc digital configurable input or output blocks with either 8 or 16 channels.

For further information, refer to the Hardware Guide:

Reference

Refer To

TM7BDM8B

TM7BDM8B Block 8 Configurable DI/DO 24 Vdc

TM7BDM16A

TM7BDM16A Block 16 Configurable DI/DO 24 Vdc

TM7BDM16B

TM7BDM16B Block 16 Configurable DI/DO 24 Vdc

TM7 Module I/O Mapping Tab

Variables can be defined and named in the TM7 Module I/O Mapping tab. Additional information such as topological addressing is also provided in this tab.

This table describes the I/O Mapping configuration:

Variable

Channel

Type

Description

ModuleOK (for 16 channel module)

BYTE

State of the compact I/O and electronic modules

DiagIn1 (for 8 channel module)

Status bit associated to each I/O:

o0: OK

o1: Error detected

Inputs

Digital Input 1

...

Digital Input 16(1)

BOOL

State of input 0

...

State of input 15

Outputs

Digital Output 1

...

Digital Output 16(1)

BOOL

Command of output 0

...

Command of output 15

(1)   The number of Digital Input or Digital Output is equal to the block channel number.

NOTE: For each channel, there is only one number of DigitalInput•• or DigitalOutput••. The number of the DigitalOutput•• corresponds at the same number of the StatusDigitalOutput••. The StatusDigitalOutputs is not used If the Output status parameter is disabled.

For further generic descriptions, refer to I/O Mapping Tab Description.

User-Defined Parameters Tab

The table describes the user-defined parameters of the module:

Name

Value

Default

Description

Direction01

...

Direction16(1)

input

output

input

Configures the channel as an input or output.

InputFilter

0...127

0

Specifies the filter time of all digital inputs in the range 0...127 (0...12.7 ms).

(1)   The number of Direction is equal to the block channel number.