The library IoTCloudCommunication provides the functionality to establish a connection from the machine controller to the EcoStruxure Machine Advisor cloud service and the transmission of machine data through this connection.
Preconditions for establishing a connection to the EcoStruxure Machine Advisor and to transmit data are:
Your machine must be registered in your organization in EcoStruxure Machine Advisor.
The connectivity configuration between the Machine Advisor and the controller (gateway) is done inside the for your registered machine.
In conjunction with the library, an example project is provided. The example project demonstrates how to implement the components from the IoTCloudCommunication library.
The example project is installed on your PC along with the programming software. To open the project example, proceed as follows:
|
Step |
Action |
Comment |
|---|---|---|
|
1 |
In the EcoStruxure Machine Expert Logic Builder, execute the command . |
– |
|
2 |
In the dialog box, select from the list. |
– |
|
3 |
On the right-hand side of the dialog box, click the button . |
Result: Available examples are listed in the drop down menu. |
|
4 |
Select your example from the drop down menu. |
– |
|
5 |
Select your controller from the list. |
– |
|
6 |
Enter a name for the new project, and select the file location. |
– |
|
7 |
Click the button. |
Result: A new project is created based on the selected example. |
The table indicates the characteristics of the library:
|
Characteristic |
Value |
|---|---|
|
Library title |
IoTCloudCommunication |
|
Company |
Schneider Electric |
|
Category |
Communication |
|
Component |
Internet Protocol Suite |
|
Default namespace |
IOTCC |
|
Language model attribute |
|
|
Forward compatible library |
Yes FCL |
| WARNING | |
|---|---|
For more information on organizational measures and rules covering access to infrastructures, refer to ISO/IEC 27000 series, Common Criteria for Information Technology Security Evaluation, ISO/IEC 15408, IEC 62351, ISA/IEC 62443, NIST Cybersecurity Framework, Information Security Forum - Standard of Good Practice for Information Security and refer to Cybersecurity Guidelines for EcoStruxure Machine Expert, Modicon and PacDrive Controllers and Associated Equipment.