SH3 Servo Motor

Overview

Product

Description

The SH3 motors are low-inertia AC synchronous servo motors designed for highly dynamic positioning tasks.

A drive system consists of the servo motor and the drive. Maximum performance requires the motor and drive to be adapted to each other.

High Dynamic AC Servo Motors

Because of the low inertia and a high overload capability, the motor SH3 fulfills many requirements concerning the accuracy, dynamics, and efficiency.

The SH3 motors are available in six different flange sizes:

  • SH3-040 (40 mm / 1.57 in.)

  • SH3-055 (55 mm / 2.17 in.)

  • SH3-070 (70 mm / 2.76 in.)

  • SH3-100 (100 mm / 3.94 in.)

  • SH3-140 (140 mm / 5.51 in.)

  • SH3-205 (205 mm / 8.07 in.)

Characteristics

The motors have the following features:

  • Overload protection by integrated temperature sensor (external evaluation required)

  • Low moment of inertia

  • High power density

  • Excellent dynamics

  • High overload capability

  • Broad torque range

  • Special winding for low phase currents

  • Motor connection via circular connectors

  • Easy commissioning via electronic nameplate in SinCos encoder

  • Low maintenance

Options and Accessories

The motors are available with various options such as:

  • Various encoder systems

  • Holding brake

  • Various shaft versions

  • Various degrees of protection

  • Various lengths

  • Various sizes

  • Various connection versions

For further information, refer to the SH3 Servo Motor - User Guide.