Three menu buttons are located on the front side of the controller. With these menu buttons, the user can open and navigate through the menu.
1 Up arrow button
2 Enter button
3 Down arrow button
Under the Liquid Crystal Display (LCD), three menu buttons are located through which the user can open and navigate in the menu. The menu buttons feature the following functions:
Buttons |
Function |
---|---|
First |
Access of the menu |
|
Cursor up |
|
Cursor down |
|
Open menu item |
First |
One level up in the menu |
If an up or down arrow is displayed on the right display edge, this indicates that the current menu has more lines than can be shown on the display. In this case, you can use the arrow buttons and
to scroll up or down.
The submenu
provides an overview of all the software and hardware versions installed on the controller.
Item |
Description |
---|---|
|
Firmware version |
|
Version of the PacDrive FPGA software |
|
Version of the System FPGA software |
|
BIOS version |
In the submenu
a serial number and the hardware code are displayed. The serial number is a unique number which is used to identify the controller. The hardware code indicates the hardware revision.
Item |
Description |
||
---|---|---|---|
Serial number |
Controller serial number |
||
Hardware code |
Hardware code of the controller(1) |
||
|
In the submenu
, the IP address, the subnet mask, and the gateway are displayed.
Item |
Description |
---|---|
IP |
IP address of the controller |
MASK |
Subnet mask |
GW |
Gateway |
The MAC address is specified in the submenu
. The MAC address is a clear address of the device to identify the device in the network.
Item |
Description |
---|---|
MAC address |
MAC address |
In the submenu IEC61131-2 type 1. Touchprobes and fast inputs have a resolution of 10 µs. Fast inputs can be used to trigger an interrupt.
, the user can prompt the logic state of each input. The digital inputs correspond to the standard
Item |
Description |
---|---|
DI |
Digital input |
ADI |
Advanced digital input |
In the submenu
, the user can prompt the logic state of each output.
Item |
Description |
---|---|
DQ |
Outputs |
In the submenu
, the diagnostic class, the diagnostic code, and the diagnostic text are displayed. The system assigns each diagnostic message a specific diagnostic class when enabled. The diagnostic code is a code that encrypts a certain diagnostic. In the diagnostic text, a diagnostic is described in detail.
Item |
Description |
---|---|
A: |
A: Diagnostic class |
BBB: |
BBBB: Diagnostic code |
C...C |
C...C: Diagnostic text |
In the submenu
, the user can choose the display language.
Item |
Description |
---|---|
Select language: |
|
German |
Display language is German. |
English |
Display language is English. |