Mounting the Payload to the Rotational Modules

Mounting the Gripper to the Rotational Modules

Step

Action

1

Fasten the gripper to the mounting points at the rotating flange (1) or on the fixed flange (3):

  • Pitch circle diameter DIN ISO 9409-1, 40 mm (1.57 in): 4 x M6 (2), tightening torque: 4.2 Nm (37 lbf-in), strength class of the screw: at least A2-70

  • Pitch circle diameter 78 mm (3.07 in): 6 x M4 (4), tightening torque: 2 Nm (17.7 lbf-in), strength class of the screw: at least A2-70

For further information, refer to Flange Dimensions for the Rotational Modules.

2

Calibrate the Rotational Module if this has not been done before mounting the gripper.

For further information, refer to Calibrating the Double Rotational Module and the Rotational Tilting Module.

NOTE:

Flange Dimensions for the Rotational Modules

Supply of the Gripper on the Rotational Modules

Step

Action

1

Connect the media line to one of the pneumatic plug-in connections (1.1 or 2.1) of the Rotational Module. The plug-in connection has a diameter of 4 mm (0.0157 in).

For further information, refer to Supply of the Gripper.

2

Connect the media line of the gripper to one of the associated connections (1.2 or 2.2) on the rotational flange of the Rotational Module.

Straight fitting diameter: 4 mm (0.157 in)

NOTE:
  • Connection 1.1 is linked to connection 1.2

  • Connection 2.1 is linked to connection 2.2