Use the Lexium T robot for ceiling mounting. For special applications with an angularly suspended robot system, contact your local Schneider Electric service representative.
Delta-2 robots of the Lexium T reach their highest level of performance and accuracy in the center of the working area.
Position the robot to locate the movements to be executed as closely as possible to the center of the working space.
When determining the suspension height of the robot, observe the overall height of the gripper (suction cup or other product pickups).
For the design of the robot frame, account for possible varying gripper heights. Design the robot suspension in a height-adjustable manner.
The precision of the robot in the application is also determined by the frame. Deformations of the frame cause imprecisions on the Tool Center Point (TCP).
The frame must not only withstand the constant forces and torques stated below, but also have sufficient stiffness so that the deformations and vibrations which occur do not lead to any major deviations on the TCP. Ensure a sufficient transverse bracing in the frame.
Note the forces and torques to be taken up by the frame during normal operation:
Parameter |
Value |
---|---|
Static load |
approximately 1.2 kN (270 lbf) |
Dynamic load |
approximately 10 kN (2248 lbf) in any direction |
Dynamic torque |
approximately 10000 Nm (88507 lbf-in) |
Fasten the robot with six screws of property class 8.8 or greater, or A2-70 or greater.
For further information, refer to the respective dimensional drawing in Mechanical and Electrical Data.
WARNING | |
---|---|
For further information about travel path and power loss, refer to Run-on Motions of the Robot for Risk Analysis.
When designing the enclosure, ensure that the upper and lower arms of the robot will have sufficient freedom of movement. Take into account the required space for the movement of the respective robot type and associated equipment.
For further information, refer to the respective dimensional drawing in Mechanical and Electrical Data.
For detailed information about the interference areas caused by upper and lower arm motions, refer to the 3D-CAD data on the Schneider Electric homepage (www.se.com) or contact your local Schneider Electric service representative.