OverloadDiagMsk

General

Type

EF

Offline editable

Yes

Devices supporting the parameter

PacDrive LMC x00C, PacDrive LMC x01C

Traceable

Yes

Functional Description

The parameter is used to enter the bit field for activating the diagnostic message 8788 Wiring error detected with ext. diagnostic message Openload for field outputs.

Each bit is assigned to an output corresponding to the bit number. The n bits in the parameter OverloadDiagMsk are assigned to the bit in the parameter OverloadDiagMsg in the n outputs. Modifications in the parameter OverloadDiagMsk are automatically written to the corresponding outputs in the parameter OverloadDiagMsg and the vice-versa The last modification is active. Also see parameter OpenloadDiagMsk.

Bit

Meaning

0

The output is not monitored.

1

The output is monitored and the diagnostic message is sent if monitoring with the DiagMask parameter is also activated.

Assigning bits to output OverloadDiagMsk PacDrive LMC x00C

Parameter bit number

Bit 15

Bit 14

Bit 13

Bit 12

Bit 11

Bit 10

Bit 9

Bit 8

Bit 7

Bit 6

Bit 5

Bit 4

Bit 3

Bit 2

Bit 1

Bit 0

Digital output (1)

DQ_15

DQ_14

DQ_13

DQ_12

DQ_11

DQ_10

DQ_9

DQ_8

DQ_7

DQ_6

DQ_5

DQ_4

DQ_3

DQ_2

DQ_1

DQ_0

1. Affected parameter: OverloadDiagMsg

Assigning bits to output OverloadDiagMsk PacDrive LMC x01C

Parameter bit number

Bit 7

Bit 6

Bit 5

Bit 4

Bit 3

Bit 2

Bit 1

Bit 0

Digital output (1)

DQ_WD

DQ_6

DQ_5

DQ_4

DQ_3

DQ_2

DQ_1

DQ_0

1. Affected parameter: OverloadDiagMsg