Structural Specifications

 

Specification

HMIGXO3501

HMIGXO3502

HMIGXO5502

Grounding

Observe local codes and standards. The ground connection must have a resistance ≤ 0.1 Ω and the ground wire must have a cross section of at least 2 mm2 (AWG 14).

External dimensions

(W x H x D)

207.8 mm (8.18 in) x 153.2 mm (6.03 in) x 59.8 mm (2.36 in)

207.8 mm (8.18 in) x 153.2 mm (6.03 in) x 59.8 mm (2.36 in)

275.8 mm (10.86 in) x 206.8 mm (8.14 in) x 59.8 mm (2.36 in)

Panel-cut dimensions

Dimensions

Cooling Method

Natural air circulation