The TM2AMI2HTN and TM2AMI4HTN are expansion modules with 2-channel and 4-channel analog inputs respectively.
For additional hardware information, refer to TM2AMI2HTN and TM2AMI4HTN.
If you have physically wired, for example, your analog module channel for a voltage signal, and you configure the channel for a current signal in EcoStruxure Machine Expert, you may damage the analog output module.
NOTICE |
INOPERABLE EQUIPMENT |
Verify that the physical wiring of the analog circuit is compatible with the software configuration for the analog channel. |
Failure to follow these instructions can result in equipment damage. |
To configure the inputs of the TM2AMI2HTN and TM2AMI4HTN analog expansion modules, select the I/O Configuration tab.
The parameters are available for each channel of a module:
oTM2AMI2HTN: Channel IW0...IW1
oTM2AMI4HTN: Channel IW0...IW3
You can configure the following input parameters:
Parameter |
Value |
Description |
Constraint |
---|---|---|---|
Type |
Not used * – 10...10 V 0...10 V 0...20 mA 4...20 mA |
Range mode |
– |
Scope |
Normal Customized |
Unit |
Available if Type value is defined. |
Filter Level |
0 * to 6 |
Filter value reduces the effect of noise on a controller analog input |
Available if Type value is defined. |
Minimum |
– 32768 to 32767(1) |
Minimum value |
Available if Scope is customized. |
Maximum |
– 32768 to 32767(2) |
Maximum value |
Available if Scope is customized. |
* parameter default value (1) If Scope is Normal and Type is – 10...10 V, the default value is -4096. If Scope is Customized, the default value is – 32768 . (2) If Scope is Normal, the default value is 4095 . If Scope is Customized, the default value is 32767. |
For further generic descriptions, refer to I/O Configuration Tab Description.
Variables can be defined and named in the I/O Mapping tab. Additional information such as topological addressing is also performed in this tab.
This table describes the I/O Mapping configuration:
Channel |
Type |
Default value |
Description |
|
---|---|---|---|---|
Inputs |
IW0 |
INT |
- |
State of input 0 |
|
... |
... |
||
|
IW3 |
State of input 3 |
For further generic descriptions, refer to I/O Mapping Tab Description.