TM218LDA40DR2HN Presentation

Overview

The following illustration shows the different components of the TM218LDA40DR2HN controller:

G-SE-0008501.2.gif-high.gif

 

 

Description

1

USB programming port

2

Run/Stop switch

3

System LEDs

4

24 V sensor power supply terminal block

5

Analog output terminal block

6

Input terminal block

7

Ribbon cable connector

8

Reference number

9

DIN rail clip

10

Output terminal block

11

100...220 Vac power supply terminal block and label

12

Serial link 2/terminal block

13

Serial link 1/type RJ45

Terminal Blocks

The illustration below shows the pin assignment of the 24-pin terminal block:

G-SE-0009060.2.gif-high.gif

 

 

The illustration below shows the pin assignment of the 16-pin terminal block:

G-SE-0009061.2.gif-high.gif

 

 

(a) 100...220 Vac power supply terminals are located in the 16-pin terminal block. For more information, refer to the topic Power Supply Wiring and Characteristics.

DangerElectrical_Color.gifDanger_Color.gifDANGER

HAZARD OF ELECTRIC SHOCK, EXPLOSION OR ARC FLASH

oDisconnect all power from all equipment including connected devices prior to removing any covers or doors, or installing or removing any accessories, hardware, cables, or wires except under the specific conditions specified in the appropriate hardware guide for this equipment.

oAlways use a properly rated voltage sensing device to confirm the power is off where and when indicated.

oReplace and secure all covers, accessories, hardware, cables, and wires and confirm that a proper ground connection exists before applying power to the unit.

oUse only the specified voltage when operating this equipment and any associated products.

Failure to follow these instructions will result in death or serious injury.

NOTE: I/O status LEDs are embedded in the terminal block labels.

Dimensions

The following illustration shows the external dimensions of the TM218LDA40DR2HN controller:

G-SE-0008023.2.gif-high.gif