For details about the Advanced submenus, refer to:
oFront Reset Control Menu
oTrusted Computing
oACPI Settings
oIT8768E Super I/O Configuration
oEmbedded Controller Configuration
oCPU Configuration
oAMI Graphic Output Protocol Policy
oSDIO Configuration
oUSB Configuration
BIOS setting |
Description |
---|---|
Front Reset Control |
Enables or disables front reset button. |
NOTE: This menu only shows when HMIBMI/HMIBMO bundled with display module.
BIOS setting |
Description |
---|---|
Security Device Support |
Enables or disables security device. |
TPM Device |
Select TPM device. |
Pending Operation |
Schedule an operation for the security device. |
Device Select |
TPM1.2 or TPM2.0 or AUTO supports both with the default set to TPM2.0 device if not found, TPM1.2 device is enumerated. |
BIOS setting |
Description |
---|---|
Enable ACPI Auto Configuration |
Enables or disables BIOS ACPI Auto configuration. |
Enable Hibernation |
Enables or disables System ability to Hibernate (OS/S4 Sleep State). This option may be not effective with same OS. |
ACPI Sleep State |
Select the highest ACPI sleep state the system enters when the SUSPEND button is press. |
Lock Legacy Resources |
Enable or Disables LOCK of Legacy Resources. |
IT8768 Super IO Configuration Menu
Box iPC |
BIOS setting |
Description |
---|---|---|
HMIBMI/HMIBMO |
Serial Port 1 Configuration |
This item allows user to set parameters of COM port 1. |
HMIBMI |
Serial Port |
Enable or disable serial port (COM). |
COM1 Uart mode setting |
RS-422/RS-485 mode; RS-232 mode. |
|
HMIBMO |
Serial Port |
Enable or disable serial port (COM). |
COM1 Uart mode setting |
RS-232 mode. |
|
COM2 Uart mode setting |
RS-422/RS-485 mode; RS-232 mode. |
NOTE: The HMIBMI/HMIBMO have not a switch to set the RS-232, RS-422/485 mode. Use the BIOS for the setting.
Embedded Controller Configuration Menu
BIOS setting |
Description |
---|---|
Hardware Monitor |
Monitor hardware status. |
iManager WatchDog IRQ |
Select iManager IRQ number eBrain watchdog. |
EC Watch Dog Function |
Select watch Dog timer you need. |
CPU Shutdown Temperature |
Setting CPU shutdown temperature. |
BIOS setting |
Description |
---|---|
Socket 0 CPU Information |
Socket-specific CPU information. |
CPU Power Management |
CPU Power Management options. |
Intel Virtualization Technology |
Enables or disables Intel virtualization technology. When enabled, a VMM can utilize the additional hardware capabilities provided by Vanderpool technology. |
VT-d |
Enables or disables CPU VT-d. |
BIOS setting |
Description |
---|---|
EIST |
Enables or disables Intel SpeedStep. |
Turbo Mode |
Select SATA mode selection. (Determines how SATA controllers operate). |
C-States |
Enables or disables CPU C states. |
AMI Graphic Output Protocol Policy Menu
BIOS setting |
Description |
---|---|
Output Select |
Select output Interface. |
BIOS setting |
Description |
---|---|
SDIO Access Mode |
AUTO option: Access SD device in DMA mode if controller support it, otherwise in PIO mode. |
MCC |
Mass storage device emulation type. |
BIOS setting |
Description |
---|---|
Legacy USB Support |
Enables or disables Legacy USB support. |
XHCI Hand-off |
Select enabled for Operating Systems without XHCI hand-off support. The XHCI ownership replace is claimed by the XHCI driver. The settings are enabled and disabled. |
USB Mass Storage Driver Support |
Enables or disables USB mass storage driver support. |
Port 60/64 Emulation |
Enable I/O port 60h/64h emulation support. This is enabled for the complete USB keyboard legacy support for non-USB aware 0Ses. |
USB transfer time-out |
Select time-out section. The time-out value for control, bulk, and interrupt transfers. |
Device reset time-out |
Select device time-out section. USB mass storage devices start unit command time-out. |
Device power-up delay |
Select device power-up section. Maximum time the device takes before it properly reports itself to the host controller. Auto uses a default value: for a root port, it is 100 ms, for a hub port the delay is taken from the hub descriptor. |