For details about the Advanced submenus, refer to:
oFront Reset Control Menu
oTrusted Computing
oCPU Configuration
oSATA Configuration
oUSB Configuration
oIT8768 Super I/O Configuration
oiManager Configuration
oAMI Graphic Output Protocol Policy
BIOS setting |
Description |
---|---|
Front Reset Control |
Enables or disables front reset button. |
NOTE: This menu only shows when HMIBMP/HMIBMU bundled with display module.
BIOS setting |
Description |
---|---|
Security Device Support |
Enables or disables BIOS support for security device. |
TPM State |
Enables or disables security device. |
Pending Operation |
Schedule an operation for the security device. |
BIOS setting |
Description |
---|---|
Hyper-threading |
Enables or disables the Intel hyper threading technology. |
Execute Disable Bit |
Enables or disables the no-execution page protection. |
Intel Virtualization Technology |
Enables or disables Intel virtualization technology. When enabled, a VMM can utilize the additional hardware capabilities provided by Vanderpool technology. |
EIST |
Enables or disables Intel SpeedStep. |
Turbo Mode |
Enables or disables CPU Turbo Mode. |
Energy Performance |
Select CPU performance or power savings Mode. |
CPU C states |
Enables or disables CPU C states. |
NOTE: Hyper-threading and Turbo Mode and Energy Performance only show on HMIBMP.
BIOS setting |
Description |
---|---|
SATA Controller(s) |
Enables or disables SATA devices. |
SATA Mode Selection |
Select SATA mode selection. (Determines how SATA controllers operate). |
SATA Controller Speed |
Indicates the maximum speed the SATA controller can support. |
CFast |
CFast: Enables or disables serial ATA port. Hot plug: Designates this port as hot pluggable. |
mSATA |
mSATA: Enables or disables serial ATA port. Hot plug: Designates this port as hot pluggable. |
HDD1 |
HDD1: Enables or disables serial ATA port. Hot plug: Designates this port as hot pluggable. |
HDD2 |
HDD2: Enables or disables serial ATA port. Hot plug: Designates this port as hot pluggable. |
BIOS setting |
Description |
---|---|
USB Mass Storage Driver Support |
Enables or disables USB mass storage driver support. |
Port 60/64 Emulation |
Enable I/O port 60h/64h emulation support. This should be enabled for the complete USB keyboard legacy support for non-USB aware 0Ses. |
USB transfer time-out |
Select time-out section. The time-out value for control, bulk, and interrupt transfers. |
Device reset time-out |
Select device time-out section. USB mass storage devices start unit command time-out. |
Device power-up delay |
Select device power-up section. Maximum time the device takes before it properly reports itself to the host controller. Auto uses a default value: for a root port it is 100 ms, for a hub port the delay is taken from the hub descriptor. |
IT8768 Super IO Configuration Menu
BIOS setting |
Description |
---|---|
Serial Port 1 Configuration |
This item allows user to set parameters of COM port 1. |
Serial Port |
Enable or disable serial port (COM). |
Chang Setting |
Select address and IRQ settings for super IO device. |
BIOS setting |
Description |
---|---|
CPU Shutdown Temperature |
Select CPU shutdown temperature. |
iManager WatchDog IRQ |
Select iManager IRQ number eBrain watchdog. |
Hardware Monitor |
Monitor hardware status. |
AMI Graphic Output Protocol Policy Menu
BIOS setting |
Description |
---|---|
BIST Enable |
Enable or disable the BIST on the integrated display panel. |