Technical Data of the Sensors

Technical Data of the Sensors

Parameter

Unit

Description

Model

Cylindrical thread M8 x 1

Actuation type

Inductive

Approvals

CE

Electrical connection (Polyurethane cable with M8 connector)

mm (in)

100 (3.9)

Nominal switching distance sn (in the case of aluminum)

mm (in)

0.5 (0.0197)

Hysteresis

1 to 15% of the real switching distance

Degree of protection as per IEC 60529

IP67

Temperature for storage

°C (°F)

-40…+85 (-40…+185)

Temperature for operation

°C (°F)

-25…+70 (-13…+158)

Housing material

Nickel-plates brass

Cable material

PUR, 3 x 0.12 mm2

Function indicator output

Yellow LED

Function indicator supply voltage

No

Supply voltage (PELV)

Vdc

12…24 with reverse polarity protection

Supply voltage (including residual ripple)

Vdc

10…36

Switching current (overload and short-circuit protection)

mA

< 200

Voltage drop, output conducting

V

< 2

No-load current

mA

< 10

Maximum switching frequency

Hz

5,000

Switch-on time

ms

< 0.1

Switch-off time

ms

< 0.1

Connection Details – Sensors

The optional sensors are equipped with an M8 x 1 connector. The following graphic presents the connection assignment of the sensors.

G-SE-0047468.1.gif-high.gif

 

 

Pin

Description

Color

1

PELV supply voltage (+)

BN (brown)

3

PELV supply voltage (-)

BU (blue)

4

Output

BK (black)

The maximum cable length is 100 mm (3.9 in). For suitable extension cables with various lengths, refer to Replacement Equipment and Accessories.