When devices are added in the protocol manager, use the or tab to edit the network planning.
In the
, double-click the node.If you use a M262 controller, double-click the controller node in the .
The
or tab shows the devices defined on the device network:
Column |
Use |
Comment |
---|---|---|
|
Click to open the device settings |
Name of the device. A name is given by default. To rename your device, type a name in the box.Do not use spaces within the name. Do not use an underscore (“_”) at the end of the name. Give the device a meaningful name to facilitate the organization of your project. |
|
- |
Device type |
|
Modify the IP address |
An IP address is shown as invalid if it has already been assigned to another device that uses the same protocol and DHCP address assignment.
If the IP address is invalid, the icon |
|
Enter the MAC address |
Used to retrieve an IP address through BOOTP. Each IP address must be unique for a particular protocol and for DHCP/BOOTP. For example, you can add the same device for both Modbus TCP and Ethernet/IP protocols, but if you use BOOTP or DHCP to obtain an IP address for one of the protocols, you must enter that same IP address for the other protocol as a IP address. |
|
Modify the DHCP device name |
Used as device name to retrieve an IP address through DHCP, maximum 16 characters. The must be the same as that defined in the device.Each must be unique.The default is normally compatible with the internal rules of the device.For details on internal rules of the device, refer to the documentation of the device.
NOTE: If the proposed is not compatible with the device, you may edit it.
|
|
Modify the IP addressing method: |
: The must be the same as defined in the device.This method is mandatory for the FDR service. |
: The of the device must be entered. |
||
: The must be the same as defined in the device. |
||
|
– |
Protocol used |
|
Modify the subnet mask |
Click to hide/show the column. |
|
Modify the gateway address |
Click to hide/show the column.For operational details, refer to Out of Process Data Exchanges. |
|
– |
|
|
– |
– |
The modifications made in this tab are applied in the tab.
By default, the added devices use DHCP.
This table presents the IP addressing methods:
Method |
Description |
Details |
---|---|---|
|
The DHCP server uses the of the device to send it its IP address:The is also used by the FDR service. |
By using DHCP, the FDR service is available. To replace a device, you have to:
At power-up, the new device is recognized and the controller loads the previously stored configuration into the new device. |
|
The BOOTP server uses the of the device to send its IP address: |
To replace a device, you have to:
|
|
The IP address is fixed in the application. |
To replace a device, you have to:
|
Click Industrial Ethernet port (for example, after a change of IP address on the Industrial Ethernet port).
to reinitialize the IP address plan associated with theEcoStruxure Machine Expert reads the IP address configured on the Industrial Ethernet port and assigns the next available IP addresses to the devices. For example, if the IP address configured on the Industrial Ethernet port is 192.168.0.11, the IP addresses attributed to the devices are 192.168.0.12, 192.168.0.13, and so on.
Out of process data exchanges are often data exchanges between the control network and the device network. For example, you may use a supervision software or a third-party configuration tool to communicate with a target on the device network.
For more operational details, refer to Out of Process Data Exchanges.
If you need an out of process data exchange, set the correct device gateway address parameter.
The gateway address parameter of the network devices must be set to the IP address of the Industrial Ethernet port of the controller.
A configuration tool must be able to communicate with the network devices in order to set their parameters.
If the configuration tool... |
Then... |
---|---|
is connected on the control network |
update the network device gateway parameter, see below. |
is connected on the device network |
the gateway parameter is not used. |
uses a protocol other than TCP/IP |
the gateway parameter is not used. |
To configure the gateway parameter in the network device, refer to the documentation of the device.