Output Pin Description

Output Pin Description

Output

Data Type

Data Type

q_xEn

BOOL

TRUE: Enables the function block.

FALSE: Disables the function block.

q_xDrvFwd

BOOL

Drive forward run command.

TRUE: Forward

FALSE: Not forward

q_xDrvRev

BOOL

Drive reverse run command.

TRUE: Reverse

FALSE: Not reverse

q_wDrvSpdTarg

WORD

Drive target speed

Range: 0...6000 RPM

q_xAlrm

BOOL

Alarm detection Indicator

TRUE: Alarm detected

FALSE: No alarm detected

q_wAlrmId

WORD

Detected alarm identification. Refer to Notifications.

Range: 0...15

Notifications

Bit Number

Description

0

i_DrvSpdHsp is less than or equal to i_wDrvSpdLsp.

1

One of the pre-selectable speeds ( 1-8 ) is lower than i_wDrvSpdLsp.

2

One of the pre-selectable speeds ( 1-8 ) is higher than i_wDrvSpdHsp.