The following measurements are performed at an ambient temperature of 20 °C (68 °F) with a PacDrive 3 and use the SchneiderElectricRobotics library.
|
Path Z1 x Y x Z2 in mm (in) |
Load [kg (lb)] |
Cycle times [s](1) |
Cycles per minute |
|---|---|---|---|
|
15 x 200 x 15 (0.59 x 7.9 x 0.59) |
0.1 (0.22) |
0.24 |
250 |
|
0.5 (1.1) |
0.258 |
232 |
|
|
1.0 (2.2) |
0.276 |
217 |
|
|
1.5 (3.3) |
0.305 |
197 |
|
|
3.0 (6.6) |
0.355 |
169 |
|
|
5.0 (11) |
0.424 |
141 |
|
|
7.0 (15.4) |
0.515 |
117 |
|
|
10.0 (22) |
0.593 |
101 |
|
|
25 x 305 x 25 (0.98 x 12 x 0.98) |
0.1 (0.22) |
0.297 |
202 |
|
0.5 (1.1) |
0.327 |
184 |
|
|
1.0 (2.2) |
0.348 |
173 |
|
|
1.5 (3.3) |
0.376 |
160 |
|
|
3.0 (6.6) |
0.455 |
132 |
|
|
5.0 (11) |
0.528 |
114 |
|
|
7.0 (15.4) |
0.628 |
96 |
|
|
10.0 (22) |
0.695 |
86 |
|
|
(1) Cycle times contain the back and forth motion. A position is considered as reached when the robot remains permanently in a window of +/-0.25 mm (0.0098 in) around the target position. |
|||
1 15 x 200 x 15 mm (0.59 x 7.9 x 0.59 in)
2 25 x 305 x 25 mm (0.98 x 12 x 0.98 in)
The following measurements are performed at an ambient temperature of 20 °C (68 °F) with a PacDrive 3 and use the SchneiderElectricRobotics library.
|
Path Z1 x Y x Z2 in mm (in) |
Load [kg (lb)] |
Cycle times [s](1) |
Cycles per minute |
|---|---|---|---|
|
15 x 200 x 15 (0.59 x 7.9 x 0.59) |
0.1 (0.22) |
0.246 |
244 |
|
0.5 (1.1) |
0.275 |
218 |
|
|
1.0 (2.2) |
0.290 |
207 |
|
|
1.5 (3.3) |
0.312 |
192 |
|
|
3.0 (6.6) |
0.364 |
165 |
|
|
5.0 (11) |
0.439 |
137 |
|
|
7.0 (15.4) |
0.538 |
112 |
|
|
10.0 (22) |
0.595 |
101 |
|
|
25 x 305 x 25 (0.98 x 12 x 0.98) |
0.1 (0.22) |
0.302 |
198 |
|
0.5 (1.1) |
0.340 |
176 |
|
|
1.0 (2.2) |
0.356 |
169 |
|
|
1.5 (3.3) |
0.380 |
158 |
|
|
3.0 (6.6) |
0.464 |
129 |
|
|
5.0 (11) |
0.548 |
109 |
|
|
7.0 (15.4) |
0.631 |
95 |
|
|
10.0 (22) |
0.695 |
86 |
|
|
(1) Cycle times contain the back and forth motion. A position is considered as reached when the robot remains permanently in a window of +/-0.25 mm (0.0098 in) around the target position. |
|||
1 15 x 200 x 15 mm (0.59 x 7.9 x 0.59 in)
2 25 x 305 x 25 mm (0.98 x 12 x 0.98 in)
The following measurements are performed at an ambient temperature of 20 °C (68 °F) with a PacDrive 3 and use the SchneiderElectricRobotics library.
|
Path Z1 x Y x Z2 in mm (in) |
Load [kg (lb)] |
Cycle times [s](1) |
Cycles per minute |
|---|---|---|---|
|
15 x 200 x 15 (0.59 x 7.9 x 0.59) |
0.1 (0.22) |
0.258 |
232 |
|
0.5 (1.1) |
0.290 |
207 |
|
|
1.0 (2.2) |
0.313 |
192 |
|
|
1.5 (3.3) |
0.340 |
176 |
|
|
3.0 (6.6) |
0.405 |
148 |
|
|
5.0 (11) |
0.483 |
124 |
|
|
7.0 (15.4) |
0.607 |
99 |
|
|
10.0 (22) |
0.708 |
85 |
|
|
25 x 305 x 25 (0.98 x 12 x 0.98) |
0.1 (0.22) |
0.313 |
192 |
|
0.5 (1.1) |
0.352 |
171 |
|
|
1.0 (2.2) |
0.397 |
151 |
|
|
1.5 (3.3) |
0.426 |
141 |
|
|
3.0 (6.6) |
0.502 |
120 |
|
|
5.0 (11) |
0.618 |
97 |
|
|
7.0 (15.4) |
0.732 |
82 |
|
|
10.0 (22) |
0.817 |
73 |
|
|
70 x 400 x 70 (2.76 x 15.7 x 2.76) |
0.1 (0.22) |
0.396 |
152 |
|
0.5 (1.1) |
0.447 |
134 |
|
|
1.0 (2.2) |
0.470 |
128 |
|
|
1.5 (3.3) |
0.503 |
119 |
|
|
3.0 (6.6) |
0.592 |
101 |
|
|
5.0 (11) |
0.719 |
83 |
|
|
7.0 (15.4) |
0.825 |
73 |
|
|
10.0 (22) |
0.964 |
62 |
|
|
(1) Cycle times contain the back and forth motion. A position is considered as reached when the robot remains permanently in a window of +/-0.25 mm (0.0098 in) around the target position. |
|||
1 15 x 200 x 15 mm (0.59 x 7.9 x 0.59 in)
2 70 x 400 x 70 mm (2.76 x 15.7 x 2.76 in)
The following measurements are performed at an ambient temperature of 20 °C (68 °F) with a PacDrive 3 and use the SchneiderElectricRobotics library.
|
Path Z1 x Y x Z2 in mm (in) |
Load [kg (lb)] |
Cycle times [s](1) |
Cycles per minute |
|---|---|---|---|
|
15 x 200 x 15 (0.59 x 7.9 x 0.59) |
0.1 (0.22) |
0.269 |
223 |
|
0.5 (1.1) |
0.306 |
196 |
|
|
1.0 (2.2) |
0.330 |
182 |
|
|
1.5 (3.3) |
0.400 |
150 |
|
|
3.0 (6.6) |
0.422 |
142 |
|
|
5.0 (11) |
0.505 |
119 |
|
|
7.0 (15.4) |
0.616 |
97 |
|
|
10.0 (22) |
0.719 |
83 |
|
|
25 x 305 x 25 (0.98 x 12 x 0.98) |
0.1 (0.22) |
0.329 |
183 |
|
0.5 (1.1) |
0.385 |
156 |
|
|
1.0 (2.2) |
0.426 |
141 |
|
|
1.5 (3.3) |
0.444 |
135 |
|
|
3.0 (6.6) |
0.532 |
113 |
|
|
5.0 (11) |
0.629 |
95 |
|
|
7.0 (15.4) |
0.741 |
81 |
|
|
10.0 (22) |
0.841 |
71 |
|
|
70 x 400 x 70 (2.76 x 15.7 x 2.76) |
0.1 (0.22) |
0.423 |
142 |
|
0.5 (1.1) |
0.469 |
128 |
|
|
1.0 (2.2) |
0.498 |
121 |
|
|
1.5 (3.3) |
0.536 |
112 |
|
|
3.0 (6.6) |
0.644 |
93 |
|
|
5.0 (11) |
0.775 |
77 |
|
|
7.0 (15.4) |
0.845 |
71 |
|
|
10.0 (22) |
1.019 |
59 |
|
|
(1) Cycle times contain the back and forth motion. A position is considered as reached when the robot remains permanently in a window of +/-0.25 mm (0.0098 in) around the target position. |
|||
1 15 x 200 x 15 mm (0.59 x 7.9 x 0.59 in)
2 70 x 400 x 70 mm (2.76 x 15.7 x 2.76 in)
The following measurements are performed at an ambient temperature of 20 °C (68 °F) with a PacDrive 3 and use the SchneiderElectricRobotics library.
|
Path Z1 x Y x Z2 in mm (in) |
Load [kg (lb)] |
Cycle times [s](1) |
Cycles per minute |
|---|---|---|---|
|
25 x 305 x 25 (0.98 x 12 x 0.98) |
0.1 (0.22) |
0.24 |
250 |
|
0.5 (1.1) |
0.252 |
238 |
|
|
1.0 (2.2) |
0.287 |
209 |
|
|
1.5 (3.3) |
0.333 |
180 |
|
|
3.0 (6.6) |
0.396 |
152 |
|
|
5.0 (11) |
0.464 |
129 |
|
|
7.0 (15.4) |
0.56 |
107 |
|
|
10.0 (22) |
0.665 |
90 |
|
|
15.0 (33) |
0.801 |
75 |
|
|
70 x 400 x 70 (2.76 x 15.7 x 2.76 |
0.1 (0.22) |
0.32 |
188 |
|
0.5 (1.1) |
0.35 |
171 |
|
|
1.0 (2.2) |
0.369 |
163 |
|
|
1.5 (3.3) |
0.39 |
154 |
|
|
3.0 (6.6) |
0.473 |
127 |
|
|
5.0 (11) |
0.556 |
108 |
|
|
7.0 (15.4) |
0.652 |
92 |
|
|
10.0 (22) |
0.743 |
81 |
|
|
15.0 (33) |
0.853 |
70 |
|
|
(1) Cycle times contain the back and forth motion. A position is considered as reached when the robot remains permanently in a window of +/-0.25 mm (0.0098 in) around the target position. |
|||
1 25 x 305 x 25 mm (0.98 x 12 x 0.98 in)
2 70 x 400 x 70 mm (2.76 x 15.7 x 2.76 in)
The following measurements are performed at an ambient temperature of 20 °C (68 °F) with a PacDrive 3 and use the SchneiderElectricRobotics library.
|
Path Z1 x Y x Z2 in mm (in) |
Load [kg (lb)] |
Cycle times [s](1) |
Cycles per minute |
|---|---|---|---|
|
25 x 305 x 25 (0.98 x 12 x 0.98) |
0.1 (0.22) |
0.288 |
208 |
|
0.5 (1.1) |
0.32 |
188 |
|
|
1.0 (2.2) |
0.325 |
185 |
|
|
1.5 (3.3) |
0.355 |
169 |
|
|
3.0 (6.6) |
0.424 |
142 |
|
|
5.0 (11) |
0.497 |
121 |
|
|
7.0 (15.4) |
0.537 |
112 |
|
|
10.0 (22) |
0.659 |
91 |
|
|
15.0 (33) |
0.924 |
65 |
|
|
70 x 400 x 70 (2.76 x 15.7 x 2.76) |
0.1 (0.22) |
0.325 |
185 |
|
0.5 (1.1) |
0.362 |
166 |
|
|
1.0 (2.2) |
0.375 |
160 |
|
|
1.5 (3.3) |
0.401 |
150 |
|
|
3.0 (6.6) |
0.471 |
127 |
|
|
5.0 (11) |
0.557 |
108 |
|
|
7.0 (15.4) |
0.617 |
97 |
|
|
10.0 (22) |
0.701 |
86 |
|
|
15.0 (33) |
0.985 |
61 |
|
|
90 x 700 x 90 (3.54 x 27.6 x 3.54) |
0.1 (0.22) |
0.418 |
144 |
|
0.5 (1.1) |
0.444 |
135 |
|
|
1.0 (2.2) |
0.469 |
128 |
|
|
1.5 (3.3) |
0.506 |
119 |
|
|
3.0 (6.6) |
0.607 |
99 |
|
|
5.0 (11) |
0.713 |
84 |
|
|
7.0 (15.4) |
0.803 |
75 |
|
|
10.0 (22) |
0.925 |
65 |
|
|
15.0 (33) |
1.223 |
49 |
|
|
(1) Cycle times contain the back and forth motion. A position is considered as reached when the robot remains permanently in a window of +/-0.25 mm (0.0098 in) around the target position. |
|||
1 25 x 305 x 25 mm (0.98 x 12 x 0.98 in)
2 90 x 700 x 90 mm (3.54 x 27.6 x 3.54 in)
The following measurements are performed at an ambient temperature of 20 °C (68 °F) with a PacDrive 3 and use the SchneiderElectricRobotics library.
|
Path Z1 x Y x Z2 in mm (in) |
Load [kg (lb)] |
Cycle times [s](1) |
Cycles per minute |
|---|---|---|---|
|
25 x 305 x 25 (0.98 x 12 x 0.98) |
0.1 (0.22) |
0.292 |
205 |
|
0.5 (1.1) |
0.330 |
182 |
|
|
1.0 (2.2) |
0.362 |
166 |
|
|
1.5 (3.3) |
0.374 |
160 |
|
|
3.0 (6.6) |
0.466 |
129 |
|
|
5.0 (11) |
0.520 |
115 |
|
|
7.0 (15.4) |
0.584 |
103 |
|
|
10.0 (22) |
0.668 |
90 |
|
|
15.0 (33) |
0.754 |
80 |
|
|
70 x 400 x 70 (2.76 x 15.7 x 2.76) |
0.1 (0.22) |
0.340 |
176 |
|
0.5 (1.1) |
0.366 |
164 |
|
|
1.0 (2.2) |
0.400 |
150 |
|
|
1.5 (3.3) |
0.420 |
143 |
|
|
3.0 (6.6) |
0.490 |
122 |
|
|
5.0 (11) |
0.584 |
103 |
|
|
7.0 (15.4) |
0.622 |
97 |
|
|
10.0 (22) |
0.732 |
82 |
|
|
15.0 (33) |
0.926 |
65 |
|
|
90 x 700 x 90 (3.54 x 27.6 x 3.54) |
0.1 (0.22) |
0.438 |
137 |
|
0.5 (1.1) |
0.472 |
127 |
|
|
1.0 (2.2) |
0.518 |
116 |
|
|
1.5 (3.3) |
0.530 |
113 |
|
|
3.0 (6.6) |
0.632 |
95 |
|
|
5.0 (11) |
0.750 |
80 |
|
|
7.0 (15.4) |
0.843 |
71 |
|
|
10.0 (22) |
0.956 |
63 |
|
|
15.0 (33) |
1.102 |
54 |
|
|
(1) Cycle times contain the back and forth motion. A position is considered as reached when the robot remains permanently in a window of +/-0.25 mm (0.0098 in) around the target position. |
|||
1 25 x 305 x 25 mm (0.98 x 12 x 0.98 in)
2 90 x 700 x 90 mm (3.54 x 27.6 x 3.54 in)
The following measurements are performed at an ambient temperature of 20 °C (68 °F) with a PacDrive 3 and use the SchneiderElectricRobotics library.
|
Path Z1 x Y x Z2 in mm (in) |
Load [kg (lb)] |
Cycle times [s](1) |
Cycles per minute |
|---|---|---|---|
|
25 x 305 x 25 (0.98 x 12 x 0.98) |
0.1 (0.22) |
0.333 |
180 |
|
0.5 (1.1) |
0.368 |
163 |
|
|
1.0 (2.2) |
0.405 |
148 |
|
|
1.5 (3.3) |
0.465 |
129 |
|
|
3.0 (6.6) |
0.499 |
120 |
|
|
5.0 (11) |
0.545 |
110 |
|
|
7.0 (15.4) |
0.595 |
101 |
|
|
10.0 (22) |
0.695 |
86 |
|
|
15.0 (33)(2) |
0.785 |
76 |
|
|
70 x 400 x 70 (2.76 x 15.7 x 2.76) |
0.1 (0.22) |
0.375 |
160 |
|
0.5 (1.1) |
0.400 |
150 |
|
|
1.0 (2.2) |
0.432 |
139 |
|
|
1.5 (3.3) |
0.449 |
134 |
|
|
3.0 (6.6) |
0.512 |
117 |
|
|
5.0 (11) |
0.595 |
101 |
|
|
7.0 (15.4) |
0.724 |
83 |
|
|
10.0 (22) |
0.811 |
74 |
|
|
15.0 (33)(2) |
0.986 |
61 |
|
|
90 x 700 x 90 (3.54 x 27.6 x 3.54) |
0.1 (0.22) |
0.509 |
118 |
|
0.5 (1.1) |
0.523 |
115 |
|
|
1.0 (2.2) |
0.564 |
106 |
|
|
1.5 (3.3) |
0.583 |
103 |
|
|
3.0 (6.6) |
0.707 |
85 |
|
|
5.0 (11) |
0.799 |
75 |
|
|
7.0 (15.4) |
0.899 |
67 |
|
|
10.0 (22) |
0.985 |
61 |
|
|
15.0 (33)(2) |
1.274 |
47 |
|
|
110 x 1300 x 110 (4.3 x 51 x 4.3) |
0.1 (0.22) |
0.685 |
88 |
|
0.5 (1.1) |
0.749 |
80 |
|
|
1.0 (2.2) |
0.819 |
73 |
|
|
1.5 (3.3) |
0.835 |
72 |
|
|
3.0 (6.6) |
0.963 |
62 |
|
|
5.0 (11) |
1.170 |
51 |
|
|
7.0 (15.4) |
1.314 |
46 |
|
|
10.0 (22) |
1.436 |
42 |
|
|
15.0 (33)(2) |
2.250 |
27 |
|
|
(1) Cycle times contain the back and forth motion. A position is considered as reached when the robot remains permanently in a window of +/-0.25 mm (0.0098 in) around the target position. (2) Loads up to 10 kg (22 lb). Heavier payloads of up to 15 kg (33 lb) upon request. If required, contact your local Schneider Electric service representative. |
|||
1 25 x 305 x 25 mm (0.98 x 12 x 0.98 in)
2 110 x 1300 x 110 mm (4.3 x 51 x 4.3 in)