Type Code

Example of a type code for the Lexium P robot:

Character

1

2

3

4

5

6

7

8

9

10

11

12

13

14

15

Example

V

R

K

P

4

S

0

R

N

O

0

0

0

0

0

Description of the type code structure with reference to the example stated above:

Character

Example

Item

Meaning

1…3

VRK

Robot kinematics

4…5

P4

Robot/product type

P0 = 3-4 axis Delta 400 mm (15.8 in)

P1 = 3-4 axis Delta 600 mm (23.6 in)

P2 = 3-4 axis Delta 800 mm (31.5 in)

P4 = 3-4 axis Delta 1200 mm (47 in)

P5 = 3-4 axis Delta 1400 mm (55 in)

P6 = 3-4 axis Delta 1600 mm (63 in)

PX = parts for Lexium P robots. For example: replacement equipment.

6…7

S0

Subtype

S0 = SH3 motor (P0, P1, P2, P4, P5, P6)(1)

I0 = iSH motors (P2, P4)(2)

L0 = ILM motors (P2, P4, P5, P6)

WM = without motors (P2, P4, P5, P6)

YY = replacement equipment set

8

R

Option

R = rotational axis installed

F = fixed, no rotational axis installed

C = customized version

Y = replacement equipment (replacement equipment for customized editions = C)

M = module installed

9…10

NO

Variant

WD = standard housing, washdown (P2, P4)

NF = flat housing, not washdown (P4)

NO = standard housing, not washdown (P4)

WF = flat housing, washdown (P0, P1, P4, P5, P6)

CW = cleanroom, washdown (P4)

NC = normal, Compact (P0, P1, P2, P4, P5, P6)

01 = customized version 01

YY = replacement equipment

11…12

00

Revision

00 = S00 (P0, P1, P2, P4, P5, P6)

02 = S02 (flat P0, P1, P4, P5, P6)

13

0

Working space

0 = without options

E = extended working space (P0, P1, P6)

• = replacement equipment

14…15

00

Miscellaneous

00 = without options

45 = motorized module (Rotational Module B)

•• = replacement equipment

(1) The rotational axis of VRKP0 / VRKP1 / VRKP4•••WF / VRKP5•••WF / VRKP6•••WF is equipped with a MH3 motor. For further information, refer to Mechanical and Electrical Data.

(2) This subtype is obsolete. Replacement equipment is available for this subtype.

If you have questions concerning the type code, contact your local Schneider Electric service representative.