Detail Drawing of the Main Body of VRKP•L0•WD / VRKP•L0•NO

Dimension

Description

Unit

VRKP4L0•WD

VRKP4L0•NO

A

Width A

mm (in)

959 (38)

B

Width B

mm (in)

1033 (41)

C

Height C

mm (in)

556 (22)

D

Clamping screw gearbox main axis

Wrench size

mm

4

Tightening torque

Nm (lbf-in)

9.5 (84)

Quantity

3

E

Screw gearbox main axis to housing

Wrench size

mm

4

Tightening torque

Nm (lbf-in)

4.7 (42)

Quantity

48

F

Screw motor to gearbox(2)

Wrench size

mm

4

Tightening torque

Nm (lbf-in)

3.5 (31)

Quantity

12 or 16(1)

G

Hex nut grounding cable motor

Wrench size

mm

7

Tightening torque

Nm (lbf-in)

2.5 (22)

Quantity

3 or 4(1)

H

Indexing bolt upper arm(2)

Wrench size

mm

3

Tightening torque

Nm (lbf-in)

Hand-tight

Quantity

3

I

Screw for Protector Cap

Wrench size

mm

8

Tightening torque

Nm (lbf-in)

3.5 (31)

Quantity

48

J

Screw media cover / maintenance cover

Wrench size

mm

10

Tightening torque

Nm (lbf-in)

6 (53)

Quantity

57

K

Screw cover rotational axis

Wrench size

mm

8

Tightening torque

Nm (lbf-in)

3.5 (31)

Quantity

4

K*(1)

Screw gearbox rotational axis to housing

Wrench size

mm

8

Tightening torque

Nm (lbf-in)

3.5 (31)

Quantity

4

L

Threaded rod motor cover

Wrench size

mm

10

Tightening torque

Nm (lbf-in)

6 (53)

Quantity

12

M

Fixing bolt ILM Distribution Box

Wrench size

mm

8

Tightening torque

Nm (lbf-in)

3.5 (31)

Quantity

4

N*(1)

Clamping screw gearbox rotational axis

Wrench size

mm

3

Tightening torque

Nm (lbf-in)

4.5 (40)

Quantity

1

(1) For robots with a rotational axis.

(2) Medium threadlocked with Loctite 243.