Type Code

Overview

Example of a type code for the Lexium T robot:

Character

1

2

3

4

5

6

7

8

9

10

11

12

13

14

15

Example

V

R

K

T

5

M

0

F

N

C

0

0

0

0

0

Description of the type code structure with reference to the example stated above:

Character

Example

Item

Meaning

1…3

VRK

Robot kinematics

4…5

T5

Robot/product type

T1 = 2-axis Delta 2 robot 600 mm (23.5 in)

T2 = 2-axis Delta 2 robot 800 mm (31.5 in)

T3 = 2-axis Delta 2 robot 1000 mm (39 in)

T5 = 2-axis Delta 2 robot 1500 mm (59 in)

TX = parts for Lexium T robots. For example: replacement equipment.

6…7

M0

Subtype

L0 = ILM motors (T2, T3, T5)

M0 = MH3 motors (T1, T2, T3, T5)

M1 = MH3 motors heavy duty (T2, T3, T5)

WM = without motors (T2, T3, T5)

YY = replacement equipment set

8

F

Option

F = fixed, no rotational axis installed

C = customized version

Y = replacement equipment (replacement equipment for customized editions = C)

9…10

NC

Variant

NC = normal, Compact (T1, T2, T3, T5)

YY = replacement equipment

11…12

00

Revision

S00 (T1, T2, T3, T5)

13…15

000

Miscellaneous

000 = without options

••• = replacement equipment

If you have questions concerning the type code, contact your local Schneider Electric service representative.