Cable Specifications

General

Using pre-assembled cables helps to reduce the possibility of wiring errors. See Accessories and Spare Parts.

The genuine accessories have the following properties:

Motor Cable With Connector

Characteristic

Unit

Value

VW3M5100R•••

VW3M5101R•••

VW3M5102R•••

VW3M5103R•••

VW3M5105R•••

VW3M5104R•••

Cable jacket, insulation

-

PUR orange (RAL 2003), TPM

PUR orange (RAL 2003), polypropylene (PP)

Capacitance power wires

Wire/wire

Wire/shield

pF/m

80

145

80

135

80

150

90

150

85

150

100

160

Number of contacts (shielded)

-

(4 x 1 mm2 + 2 x (2 x 0.75 mm2))

(4 x 1.5 mm2 + (2 x 1 mm2))

(4 x 2.5 mm2 + (2 x 1 mm2))

(4 x 4 mm2 + (2 x 1 mm2))

(4 x 6 mm2 + (2 x 1 mm2))

(4 x 10 mm2 + (2 x 1 mm2))

Connector motor side

-

8-pin circular Y-TEC

8-pin circular M23

8-pin circular M40

Connector drive side

-

Open

Cable diameter

mm

(in)

11 ± 0.3

(0.43 ± 0.01)

12 ± 0.2

(0.47 ± 0.01)

14.3 ± 0.3

(0.55 ± 0.01)

16.3 ± 0.3

(0.64 ± 0.01)

18.8 ± 0.4

(0.74 ± 0.02)

23.5 ± 0.6

(0.93 ± 0.02)

Minimum bend radius with fixed installation

-

10 times the cable diameter

5 times the cable diameter

Minimum bend radius with moving installation

-

10 times the cable diameter

7.5 times the cable diameter

10 times the cable diameter

Nominal voltage

Motor phases

Holding brake

V

1000

1000

600

300

Maximum orderable length

m (ft)

25 (82)

75 (246)

Permissible temperature range during operation with fixed installation

°C (°F)

-40 ... 80 (-40 ... 176)

Permissible temperature range during operation with moving installation

°C (°F)

-20 ... 60 (-4 ... 140)

-20 ... 80 (-4 ... 176)

Certifications / declaration of conformity

-

CE, DESINA

Motor Cable Without Connector

Characteristic

Unit

Value

VW3M5300R•••

VW3M5301R•••

VW3M5302R•••

VW3M5303R•••

VW3M5305R•••

VW3M5304R•••

Cable jacket, insulation

-

PUR orange (RAL 2003), TPM

PUR orange (RAL 2003), polypropylene (PP)

Capacitance power wires

Wire/wire

Wire/shield

pF/m

80

145

80

135

80

150

90

150

85

150

100

160

Number of contacts (shielded)

-

(4 x 1 mm2 + 2 x (2 x 0.75 mm2))

(4 x 1.5 mm2 + (2 x 1 mm2))

(4 x 2.5 mm2 + (2 x 1 mm2))

(4 x 4 mm2 + (2 x 1 mm2))

(4 x 6 mm2 + (2 x 1 mm2))

(4 x 10 mm2 + (2 x 1 mm2))

Connector motor side

-

Open

Connector drive side

-

Open

Cable diameter

mm

(in)

11 ± 0.3

(0.43 ± 0.01)

12 ± 0.2

(0.47 ± 0.01)

14.3 ± 0.3

(0.55 ± 0.01)

16.3 ± 0.3

(0.64 ± 0.01)

18.8 ± 0.4

(0.74 ± 0.02)

23.5 ± 0.6

(0.93 ± 0.02)

Minimum bend radius with fixed installation

-

10 times the cable diameter

5 times the cable diameter

Minimum bend radius with moving installation

-

10 times the cable diameter

7.5 times the cable diameter

10 times the cable diameter

Nominal voltage

Motor phases

Holding brake

V

1000

1000

600

300

Maximum orderable length

m (ft)

100 (328)

Permissible temperature range during operation with fixed installation

°C (°F)

-40 ... 80 (-40 ... 176)

Permissible temperature range during operation with moving installation

°C (°F)

-20 ... 60 (-4 ... 140)

-20 ... 80 (-4 ... 176)

Certifications / declaration of conformity

-

CE, c-UR-us, DESINA

Encoder Cable With and Without Connectors

Characteristic

Unit

Value

VW3M8100R•••

VW3M8102R•••

VW3M8222R•••

Cable jacket, insulation

-

PUR green (RAL 6018), polypropylene (PP)

Capacitance

pF/m

Approx. 135 (wire/wire)

Number of contacts (shielded)

-

(3 x 2 x 0.14 mm2 + 2 x 0.34 mm2)

Connector motor side

-

12-pin circular Y-TEC

12-pin circular M23

Open

Connector drive side

-

10-pin RJ45

10-pin RJ45

Open

Cable diameter

mm

(in)

6.8 ± 0.2

(0.27 ± 0.1)

Minimum bend radius

mm

(in)

68

(2.68)

Nominal voltage

V

300

Maximum orderable length

m

(ft)

25

(82)

75

(246)

100

(328)

Permissible temperature range during operation with fixed installation

°C (°F)

-40 ... 80 (-40 ... 176)

Permissible temperature range during operation with moving installation

°C (°F)

-20 ... 80 (-4 ... 176)

Certifications / declaration of conformity

-

DESINA

c-UR-us, DESINA

Clearance For Connectors

Straight connectors

Angular connectors

Dimensions

Motor connectors

straight

Encoder connector

straight

M23

M40

M23

D

mm (in)

28 (1.1)

46 (1.81)

26 (1.02)

LS

mm (in)

76 (2.99)

100 (3.94)

51 (2.01)

LR

mm (in)

117 (4.61)

155 (6.1)

76 (2.99)

LC

mm (in)

100 (3.94)

145 (5.71)

60 (2.36)

LM

mm (in)

40 (1.57)

54 (2.13)

23 (0.91)

Dimensions

Motor connectors

angular

Encoder connector

angular

Y-TEC

M23

M40

Y-TEC

M23

D

mm (in)

18.7 (0.74)

28 (1.1)

46 (1.81)

18.7 (0.74)

26 (1.02)

LS

mm (in)

42 (1.65)

76 (2.99)

100 (3.94)

42 (1.65)

51 (2.01)

LR

mm (in)

100 (3.94)

132 (5.2)

191 (7.52)

100 (3.94)

105 (4.13)

LC

mm (in)

89 (3.50)

114 (4.49)

170 (6.69)

89 (3.50)

89 (3.5)

LM

mm (in)

58 (2.28)

55 (2.17)

91 (3.58)

58 (2.28)

52 (2.05)