Input PTI (CN5)

Description

5 V signals or 24 V signals can be connected to the PTI (Pulse Train In) input.

The following signals can be connected:

  • A/B signals (ENC_A/ENC_B)

  • P/D signals (PULSE/DIR)

  • CW/CCW signals (CW/CCW)

Input Circuit and Selection of Method

The input circuit and the selected method affect the maximum permissible input frequency and the maximum permissible line length:

Input circuit

RS422

Push pull

Open collector

Minimum input frequency with method position synchronization

Hz

0

0

0

Minimum input frequency with method velocity synchronization

Hz

100

100

100

Maximum input frequency

MHz

1

0.2

0.01

Maximum line length

m (ft)

100 (328)

10 (32.8)

1 (3.28)

Signal input circuits: RS422, Push Pull and Open Collector

Input

Pin(1)

RS422(2)

5V

24V

A

Pin 7

Reserved

Reserved

PULSE(24V)

ENC_A(24V)

CW(24V)

Pin 8

Reserved

Reserved

DIR(24V)

ENC_B(24V)

CCW(24V)

B

Pin 1

PULSE(5V)

ENC_A(5V)

CW(5V)

PULSE(5V)

ENC_A(5V)

CW(5V)

Reserved

Pin4

DIR(5V)

ENC_B(5V)

CCW(5V)

DIR(5V)

ENC_B(5V)

CCW(5V)

Reserved

C

Pin 2

PULSE

ENC_A

CW

PULSE

ENC_A

CW

PULSE

ENC_A

CW

Pin 5

DIR

ENC_B

CCW

DIR

ENC_B

CCW

DIR

ENC_B

CCW

(1) Observe the different pairing in the case of twisted pair:

Pin 1 / pin 2 and pin 4 / pin 5 for RS422 and 5V

pin 7 / pin 2 and pin 8 / pin 5 for 24V

(2) Due to the input current of the optocoupler in the input circuit, a parallel connection of a driver output to several devices is not permitted.

Function A/B Signals

External A/B signals can be counted at the PTI input.

Signal

Value

Function

Signal A before signal B

0 -> 1

Count in positive direction

Signal B before signal A

0 -> 1

Count in negative direction

Time chart with A/B signal, counting forwards and backwards

Times for pulse/direction

Minimum value

(1) Cycle duration A, B

1 μs

(2) Pulse duration

0.4 μs

(3) Lead time (A, B)

200 ns

Function P/D Signals

External P/D signals can be counted at the PTI input.

Signal

Value

Function

PULSE

DIR

0 -> 1

0 / open

Count in positive direction

PULSE

DIR

0 -> 1

1

Count in negative direction

Time chart with pulse/direction signal

Times for pulse/direction

Minimum value

(1) Cycle duration (pulse)

1 μs

(2) Pulse duration (pulse)

0.4 μs

(3) Lead time (Dir-Pulse)

0 μs

(4) Hold time (Pulse-Dir)

0.4 μs

Function CW/CCW Signals

External CW/CCW signals can be counted at the PTI input.

Signal

Value

Function

CW

0 -> 1

Count in positive direction

CCW

0 -> 1

Count in negative direction

Time chart with "CW/CCW"

Times for pulse/direction

Minimum value

(1) Cycle duration CW, CCW

1 μs

(2) Pulse duration

0.4 μs

(3) Lead time (CW-CCW, CCW-CW)

0 μs