Load-Dependent Velocity Deviation

Description

The load-dependent velocity deviation is the difference between the reference velocity and the actual velocity caused by the load.

The maximum permissible load-dependent velocity deviation can be parameterized. In addition, you can set the error class.

Availability

Monitoring of the load-dependent velocity deviation is available in the following operating modes:

  • Profile Velocity

  • Cyclic Synchronous Velocity

Reading the Velocity Deviation

The following parameters let you read the load-dependent velocity deviation.

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

_v_dif_usr

Load-dependent velocity deviation.

The load-dependent velocity deviation is the difference between reference velocity and actual velocity.

Type: Signed decimal - 4 bytes

Available with firmware version ≥V01.06.

usr_v

-2147483648

-

2147483647

INT32

R/-

-

-

Modbus 7768

IDN P-0-3030.0.44

Setting the Maximum Values for the Velocity Deviation

The following parameters let you specify the size of the window for the maximum load-dependent velocity deviation at which a movement is canceled.

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

MON_VelDiff

Maximum load-dependent velocity deviation.

Value 0: Monitoring deactivated.

Value >0: Maximum value

Type: Unsigned decimal - 4 bytes

Write access via Sercos: CP2, CP3, CP4

Modified settings become active immediately.

Available with firmware version ≥V01.06.

usr_v

0

0

2147483647

UINT32

R/W

per.

-

Modbus 1686

IDN P-0-3006.0.75

MON_VelDiff_Time

Time window for maximum load-dependent velocity deviation.

Value 0: Monitoring deactivated.

Value >0: Time window for maximum value

Type: Unsigned decimal - 2 bytes

Write access via Sercos: CP2, CP3, CP4

Modified settings become active immediately.

Available with firmware version ≥V01.06.

ms

0

10

-

UINT16

R/W

per.

-

Modbus 1688

IDN P-0-3006.0.76

Setting the Error Class

The following parameter lets you set the error class for an excessively high load-dependent velocity deviation.

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

ErrorResp_v_dif

Error response to excessively high load-dependent velocity deviation.

1 / Error Class 1: Error class 1

2 / Error Class 2: Error class 2

3 / Error Class 3: Error class 3

Type: Unsigned decimal - 2 bytes

Write access via Sercos: CP2, CP3, CP4

Setting can only be modified if power stage is disabled.

Modified settings become active the next time the power stage is enabled.

Available with firmware version ≥V01.06.

-

1

3

3

UINT16

R/W

per.

-

Modbus 1400

IDN P-0-3005.0.60