The properties of the required cables are listed in the table below. Use pre-assembled cables to reduce the risk of wiring errors. Pre-assembled cables can be found in section Accessories and Spare Parts. If the product is used to comply with the requirements as per UL 508C, the conditions specified in section Conditions for UL 508C and CSA must be met.
Maximum length: |
Minimum cross section |
Shielded, both ends grounded |
Twisted pair |
PELV |
|
---|---|---|---|---|---|
24 Vdc control supply |
- |
0.75 mm2 (AWG 18) |
- |
- |
Required |
Safety function STO(1) |
- |
0.75 mm2 (AWG 18) |
(1) |
- |
Required |
Power stage supply |
- |
−(2) |
- |
- |
- |
Motor phases |
−(3) |
−(4) |
Required |
- |
- |
External braking resistor |
3 m (9.84 ft) |
As power stage supply |
Required |
- |
- |
Motor encoder |
100 m (328.01 ft) |
6 * 0.14 mm2 and 2 * 0.34 mm2 (6 * AWG 24 and 2 * AWG 20) |
Required |
Required |
Required |
A/B signals |
100 m (328.08 ft) |
0.25 mm2 (AWG 22) |
Required |
Required |
Required |
PULSE / DIR signals |
100 m (328.08 ft) |
0.14 mm2 (AWG 24) |
Required |
Required |
Required |
CW/CCW signals |
100 m (328.08 ft) |
0.14 mm2 (AWG 24) |
Required |
Required |
Required |
ESIM |
100 m (328.08 ft) |
0.14 mm2 (AWG 24) |
Required |
Required |
Required |
Fieldbus SERCOS III |
100 m (328.08 ft) |
0.14 mm2 (AWG 24) |
Required |
Required |
Required |
Digital inputs / outputs |
30 m (98.43 ft) |
0.14 mm2 (AWG 24) |
- |
- |
Required |
PC, commissioning interface |
20 m (65.62 ft) |
0.14 mm2 (AWG 24) |
Required |
Required |
Required |
(1) Note the installation requirements (protected cable installation), see Functional Safety. (2) See Connection Power Stage Supply (CN1) (3) Length depends on the required limit values for conducted interference. (4) See Connection Motor Phases and Holding Brake (CN10 and CN11) |