Parameterization

Overview

The illustration below provides an overview of the adjustable parameters.

Velocities

Two parameterizable velocities are available.

Set the desired values with the parameters JOGv_slow and JOGv_fast.

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

JOGv_slow

(oP)(JoG-)

(JGLo)

Velocity for slow movement.

The adjustable value is internally limited to the parameter setting in RAMP_v_max.

Type: Unsigned decimal - 4 bytes

Write access via Sercos: CP2, CP3, CP4

Modified settings become active immediately.

usr_v

1

60

2147483647

UINT32

R/W

per.

-

Modbus 10504

IDN P-0-3041.0.4

JOGv_fast

(oP)(JoG-)

(JGhi)

Velocity for fast movement.

The adjustable value is internally limited to the parameter setting in RAMP_v_max.

Type: Unsigned decimal - 4 bytes

Write access via Sercos: CP2, CP3, CP4

Modified settings become active immediately.

usr_v

1

180

2147483647

UINT32

R/W

per.

-

Modbus 10506

IDN P-0-3041.0.5

Selection of the Method

The parameter JOGmethod lets you set the method.

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

JOGmethod

Selection of jog method.

0 / Continuous Movement / (coMo): Jog with continuous movement

1 / Step Movement / (StMo): Jog with step movement

Type: Unsigned decimal - 2 bytes

Write access via Sercos: CP2, CP3, CP4

Modified settings become active immediately.

-

0

1

1

UINT16

R/W

-

-

Modbus 10502

IDN P-0-3041.0.3

Setting the Step Movement

The parameters JOGstep and JOGtime are used to set the parameterizable number of user-defined units and the time for which the motor is stopped.

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

JOGstep

Distance for step movement.

Type: Signed decimal - 4 bytes

Write access via Sercos: CP2, CP3, CP4

Modified settings become active the next time the motor moves.

usr_p

1

20

2147483647

INT32

R/W

per.

-

Modbus 10510

IDN P-0-3041.0.7

JOGtime

Wait time for step movement.

Type: Unsigned decimal - 2 bytes

Write access via Sercos: CP2, CP3, CP4

Modified settings become active the next time the motor moves.

ms

1

500

32767

UINT16

R/W

per.

-

Modbus 10512

IDN P-0-3041.0.8

Changing the Motion Profile for the Velocity

It is possible to change the parameterization of the Motion Profile for the Velocity.