Position Deviation Window

Description

The position deviation window allows you to monitor whether the motor is within a parameterizable position deviation.

The position deviation is the difference between reference position and actual position.

The position deviation window comprises position deviation and monitoring time.

Availability

The position deviation window is available in the following operating modes.

  • Jog

  • Homing

  • Cyclic Synchronous Position

Settings

The parameters MON_p_DiffWin_usr and MON_ChkTime specify the size of the window.

Status Indication

The status is available via a signal output.

In order to read the status via a signal output, you must first parameterize the signal output function “In Position Deviation Window”, see Digital Signal Inputs and Digital Signal Outputs.

The parameter MON_ChkTime acts on the parameters MON_p_DiffWin_usr (MON_p_DiffWin), MON_v_DiffWin, MON_v_Threshold and MON_I_Threshold.

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

MON_p_DiffWin_usr

Monitoring of position deviation.

The system verifies whether the drive is within the defined deviation during the period set with MON_ChkTime.

The status can be output via a parameterizable output.

The minimum value, the factory setting and the maximum value depend on the scaling factor.

Type: Signed decimal - 4 bytes

Write access via Sercos: CP2, CP3, CP4

Modified settings become active immediately.

usr_p

0

131

2147483647

INT32

R/W

per.

-

Modbus 1662

IDN P-0-3006.0.63

MON_ChkTime

(ConF)(i-o-)

(tthr)

Monitoring of time window.

Adjustment of a time for monitoring of position deviation, velocity deviation, velocity value and current value. If the monitored value is in the permissible range during the adjusted time, the monitoring function delivers a positive result.

The status can be output via a parameterizable output.

Type: Unsigned decimal - 2 bytes

Write access via Sercos: CP2, CP3, CP4

Modified settings become active immediately.

ms

0

0

9999

UINT16

R/W

per.

-

Modbus 1594

IDN P-0-3006.0.29