Characteristic |
Unit |
Value |
---|---|---|
115/230 Vac single-phase |
Vac |
100 -15% ... 120 +10% 200 -15% ... 240 +10% |
208/400/480 Vac three-phase |
Vac |
200 -15% ... 240 +10% 380 -15% ... 480 +10% |
Frequency |
Hz |
50 -5% ... 60 +5% |
Characteristic |
Unit |
Value |
---|---|---|
Transient overvoltages |
- |
Overvoltage category III(1) |
Rated voltage to ground |
Vac |
300 |
(1) Depends on installation altitude, see Environmental Conditions. |
Characteristic |
Value |
---|---|
TT grounding system, TN grounding system |
Approved |
IT grounding system |
Depends on hardware version: ≥RS02: Approved(1) <RS02: Not approved |
Mains with corner grounded system |
Not approved |
(1) Depending on installation altitude, see Environmental Conditions. |
Characteristic |
Unit |
Value |
---|---|---|
Leakage current (as per IEC 60990, figure 3) |
mA |
<30(1) |
(1) Measured on mains with grounded neutral point and without external mains filter. Take into account that a 30 mA RCD can already trigger at 15 mA. In addition, there is a high-frequency leakage current which is not considered in the measurement. The response to this depends on the type of residual current device. |
The harmonic currents depend on the impedance of the supply mains. This is expressed in terms of the short-circuit current of the supply mains. If the supply mains has a higher short-circuit current than indicated in the Technical Data for the drive, use upstream mains reactors. See Accessories and Spare Parts for suitable mains reactors.
The drive provides short-circuit protection according to IEC 60364-4-41:2005/AMD1:-, Clause 411.
The continuous output current is monitored by the drive. If the continuous output current is permanently exceeded, the drive reduces the output current.
The PWM frequency of the power stage is set to a fixed value.
Characteristic |
Unit |
Value |
---|---|---|
PWM frequency power stage |
kHz |
8 |
The following motor families can be connected: BMH, BSH.
When selecting, consider the type and amount of the mains voltage and the motor inductance.
If an encoder module is installed, additional motors can be used. The conditions can be found in the corresponding user guide for the module.
For other motor possibilities, contact your local Schneider Electric representative.
The permissible minimum inductance of the motor to be connected depends on the drive type and the nominal mains voltage. See Power Stage Data - Drive-Specific.
The specified minimum inductance value limits the current ripple of the peak output current. If the inductance value of the connected motor is less than the specified minimum inductance value, this may adversely affect current control and trigger motor phase current monitoring.