Resetting the User Parameters

Description

The user parameters are reset by means of the parameter PARuserReset.

Disconnect the drive from the fieldbus.

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

PARuserReset

(ConF)(FCS-)

(rESu)

Reset user parameters.

0 / No / ( no): No

65535 / Yes / ( yES): Yes

Bit 0: Reset persistent user parameters and control loop parameters to default values

Bits 1 … 15: Reserved

The parameters are reset with the exception of:

- Communication parameters

- Inversion of direction of movement

- Type of reference value signal for PTI interface

- Settings of encoder simulation

- Functions of digital inputs and outputs

- Safety module eSM

The new settings are not saved to the nonvolatile memory.

Type: Unsigned decimal - 2 bytes

Write access via Sercos: CP2, CP3, CP4

Setting can only be modified if power stage is disabled.

Modified settings become active the next time the power stage is enabled.

-

0

-

65535

UINT16

R/W

-

-

Modbus 1040

IDN P-0-3004.0.8

Resetting via the HMI

Use the menu items (CONF) -> (FCS-) -> (rESu) of the HMI to reset the user parameters. Confirm the selection with (yes).

The new settings are not saved to the nonvolatile memory.

If the drive transitions to the operating state "2 Not Ready To Switch On" after the user parameters are reset, the new settings only become active after the 24 Vdc control supply of the drive is power cycled.

Resetting via the Commissioning Software

Use the menu items "Device -> User Functions -> Reset User Parameters" in the commissioning software to reset the user parameters.

If the drive transitions to the operating state "2 Not Ready To Switch On" after the user parameters are reset, the new settings only become active after the 24 Vdc control supply of the drive is power cycled.