Setting the PTO Interface

Availability

Available with firmware version ≥V01.04.

Type of Usage of PTO Interface

The PTO interface allows you to make reference value signals from the device externally available.

The PTO interface can be used in several ways:

  • Encoder simulation based on a position value

  • Encoder simulation based on reference current

  • PTI signal

The parameter PTO_mode lets you set the way the PTO interface is used.

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

PTO_mode

(ConF)(ACG-)

(PtoM)

Type of usage of PTO interface.

0 / Off / ( oFF): PTO interface disabled

1 / Esim pAct Enc 1 / (PEn1): Encoder simulation based on actual position of encoder 1

2 / Esim pRef / (PrEF): Encoder simulation based on reference position (_p_ref)

3 / PTI Signal / ( Pti): Directly the signal from PTI interface

4 / Esim pAct Enc 2 / (PEn2): Encoder simulation based on actual position of encoder 2 (module)

5 / Esim iqRef / (irEF): Encoder simulation based on reference current

6 / Esim pActRaw Enc2 / (Enc2): Encoder simulation based on raw position value of encoder 2 (module)

Type: Unsigned decimal - 2 bytes

Write access via Sercos: CP2, CP3, CP4

Setting can only be modified if power stage is disabled.

Modified settings become active the next time the power stage is enabled.

Available with firmware version ≥V01.04.

-

0

0

6

UINT16

R/W

per.

-

Modbus 1342

IDN P-0-3005.0.31

Encoder Simulation Based on a Position Value

The following types of encoder simulation based on a position value are possible:

  • Encoder simulation based on actual position of encoder 1

  • Encoder simulation based on the reference position values (_p_ref)

The resolution for the encoder simulation is set with the parameter ESIM_scale.

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

ESIM_scale

(ConF)(i-o-)

(ESSC)

Resolution of encoder simulation.

Resolution defines the number of increments per revolution (AB signal with quadruple evaluation).

The index pulse is created once per revolution at an interval where signal A and signal B are high.

Type: Unsigned decimal - 2 bytes

Write access via Sercos: CP2, CP3, CP4

Setting can only be modified if power stage is disabled.

Modified settings become active the next time the product is powered on.

Available with firmware version ≥V01.04.

EncInc

8

4096

65535

UINT16

R/W

per.

-

Modbus 1322

IDN P-0-3005.0.21

The parameter ESIM_HighResolution lets you set the resolution with decimal places.

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

ESIM_HighResolution

Encoder simulation: High resolution.

Specifies the number of increments per revolution with 12 bit decimal places. If the parameter is set to a multiple of 4096, the index pulse will be generated exactly at the same position within one revolution.

The setting of parameter ESIM_scale is only used if parameter ESIM_HighResolution is set to 0. Otherwise, the setting of ESIM_HighResolution is used.

Example: 1417.322835 encoder simulation pulses per revolution are required.

Set the parameter to 1417.322835 * 4096 = 5805354.

In this example, the index pulse will be generated exactly after every 1417 pulses. This means that the index pulse shifts with each revolution.

Type: Unsigned decimal - 4 bytes

Write access via Sercos: CP2, CP3, CP4

Setting can only be modified if power stage is disabled.

Modified settings become active the next time the product is powered on.

Available with firmware version ≥V01.04.

EncInc

0

0

268431360

UINT32

R/W

per.

expert

Modbus 1380

IDN P-0-3005.0.50

The phase shift of the encoder simulation is set with the parameter ESIM_PhaseShift.

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

ESIM_PhaseShift

Encoder simulation: Phase shift for pulse output.

The generated encoder simulation pulses can be shifted in units of 1/4096 encoder pulses. The shift results in a position offset at PTO. The index pulse is shifted as well.

Type: Signed decimal - 2 bytes

Write access via Sercos: CP2, CP3, CP4

Modified settings become active immediately.

Available with firmware version ≥V01.04.

-

-32768

0

32767

INT16

R/W

-

expert

Modbus 1382

IDN P-0-3005.0.51

Encoder Simulation Based on Reference Current

In the case of encoder simulation based on the reference current, A/B signals are output. The maximum frequency of the A/B signals is 1.6 * 10-6 increments per second and corresponds to the maximum reference current (value in parameter CTRL_I_max).

With firmware version ≥V01.06, you can set encoder simulation based on the reference current.

PTI Signal

If the PTI signal is selected by means of parameter PTO_mode, the signal from the PTI interface is directly made available at the PTO interface.