Signals

Logic Type

The digital inputs and outputs of this product can be wired to enable positive logic or negative logic.

Logic type

Active state

(1) Positive logic

Output supplies current (source output)

Current flows to the input (sink input)

(2) Negative logic

Output draws current (sink output)

Current flows from the input (source input)

Signal inputs are protected against reverse polarity, outputs are short-circuit protected. The inputs and outputs are functionally isolated.

Refer to Logic Type for more information on sinking, sourcing and positive and negative logic.

Digital Input Signals 24 V

When wired as sinking inputs, the levels of the digital inputs comply with IEC 61131-2, type 1. The electrical characteristics are also valid when wired as sourcing inputs unless otherwise indicated.

Characteristic

Unit

Value

Input voltage - sinking inputs

Level 0

Level 1

Vdc

-3 ... 5

15 ... 30

Input voltage - sourcing inputs (at 24 Vdc)

Level 0

Level 1

Vdc

>19

<9

Input current (at 24 Vdc)

mA

5

Debounce time (software)(1)(2)

ms

1.5 (default value)

Hardware switching time

Rising edge (level 0 -> 1)

Falling edge (level 1 -> 0)

µs

15

150

Jitter (capture inputs)

µs

<2

(1) Adjustable via parameter (sampling period 250µs)

(2) If the capture inputs are used for capture then the debounce time is not applied.

Digital Output Signals 24 V

When wired as sourcing outputs, the levels of the digital outputs comply with IEC 61131-2. The electrical characteristics are also valid when wired as sinking outputs unless otherwise indicated.

Characteristic

Unit

Value

Nominal supply voltage

Vdc

24

Voltage range for supply voltage

Vdc

19.2 ... 30

Nominal output voltage - sourcing outputs

Vdc

24

Nominal output voltage - sinking outputs

Vdc

0

Voltage drop at 100 mA load

Vdc

≤3

Maximum current per output

mA

100

Input Signals Safety Function STO

The inputs for the safety function STO (inputs STO_A and STO_B) can only be wired for sinking inputs. Observe the information provided in section Functional Safety.

Characteristic

Unit

Value

Input voltage

Level 0

Level 1

Vdc

-3 ... 5

15 ... 30

Input current (at 24 Vdc)

mA

5

Debounce time STO_A and STO_B

ms

>1

Detection of signal differences between STO_A and STO_B

s

>1

Response time of safety function STO

ms

≤10

Holding Brake Output CN11

The 24 Vdc holding brake of the BMH motor or the BSH motor can be connected to the output CN11. Data of output CN11:

Characteristic

Unit

Value

Output voltage(1)

V

Voltage at 24 Vdc control supply CN2 minus 0.8 V

Maximum switching current

A

1.7

Energy inductive load(2)

Ws

1.5

(1) See 24 Vdc Control Supply

(2) Time between switch off procedures: > 1 s

Encoder Signals

The encoder signals comply with the Stegmann Hiperface specification.

Characteristic

Unit

Value

Output voltage for encoder

V

10

Output current for encoder

mA

100

SIN/COS input signal voltage range

-

1 Vpp with 2.5 V offset,

0.5 Vpp at 100 kHz

Input resistance

Ω

120

The output voltage is short-circuit protected and overload protected.