Stopping Movement with Halt

Description

With a Halt, the ongoing movement is interrupted. The movement can be resumed when the Halt is cleared.

A Halt can be triggered via a digital signal input or a fieldbus command.

In order to interrupt a movement via a signal input, you must first parameterize the signal input function “Halt”, see Digital Signal Inputs and Digital Signal Outputs.

The following deceleration types are available:

  • Deceleration via deceleration ramp

  • Deceleration via torque ramp

Setting the Type of Deceleration

The parameter LIM_HaltReaction lets you set the type of deceleration.

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

LIM_HaltReaction

(ConF)(ACG-)

(htyP)

Halt option code.

1 / Deceleration Ramp / (dEcE): Deceleration ramp

3 / Torque Ramp / (torq): Torque ramp

Set the deceleration ramp with parameter RAMP_v_dec.

Set the torque ramp with parameter LIM_I_maxHalt.

If a deceleration ramp is already active, the parameter cannot be written.

Type: Signed decimal - 2 bytes

Write access via Sercos: CP2, CP3, CP4

Modified settings become active immediately.

-

1

3

3

INT16

R/W

per.

-

Modbus 1582

IDN P-0-3006.0.23

Setting the Deceleration Ramp

The deceleration ramp is set with the parameter Ramp_v_dec via the Motion Profile for the Velocity.

Setting the Torque Ramp

The parameter LIM_I_maxHalt lets you set the torque ramp.

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

LIM_I_maxHalt

(ConF)(ACG-)

(hcur)

Current for Halt.

This value is only limited by the minimum/maximum value range (no limitation of this value by motor/power stage).

In the case of a Halt, the current limit (_Imax_act) is one of the following values (whichever is lowest):

- LIM_I_maxHalt

- _M_I_max

- _PS_I_max

Further current limitations caused by I2t monitoring are also taken into account during a Halt.

Default: _PS_I_max at 8 kHz PWM frequency and 230/480 V mains voltage

Type: Unsigned decimal - 2 bytes

Write access via Sercos: CP2, CP3, CP4

In increments of 0.01 Arms.

Modified settings become active immediately.

Arms

-

-

-

UINT16

R/W

per.

-

Modbus 4380

IDN P-0-3017.0.14